Data Fields | |
void * | drvHandle |
uint32_t | edmaTccRx |
uint32_t | edmaTccTx |
uint32_t | edmaTccDummy |
uint32_t | edmaRxChId |
uint32_t | edmaTxChId |
uint32_t | edmaRxParam |
uint32_t | edmaTxParam |
uint32_t | edmaDummyParam |
uint32_t | edmaRegionId |
uint32_t | edmaBaseAddr |
Edma_IntrObject | edmaIntrObjRx |
Edma_IntrObject | edmaIntrObjTx |
Edma_IntrObject | edmaIntrObjDummy |
uint32_t | isOpen |
void* UartDma_EdmaArgs::drvHandle |
EDMA driver handle
uint32_t UartDma_EdmaArgs::edmaTccRx |
EDMA TCC used for UART RX transfer
uint32_t UartDma_EdmaArgs::edmaTccTx |
EDMA TCC used for UART TX transfer
uint32_t UartDma_EdmaArgs::edmaTccDummy |
EDMA TCC used for UART Dummy transfer
uint32_t UartDma_EdmaArgs::edmaRxChId |
EDMA Channel used for UART RX transfer
uint32_t UartDma_EdmaArgs::edmaTxChId |
EDMA Channel used for UART TX transfer
uint32_t UartDma_EdmaArgs::edmaRxParam |
EDMA Param ID used for UART RX transfer
uint32_t UartDma_EdmaArgs::edmaTxParam |
EDMA Param ID used for UART TX transfer
uint32_t UartDma_EdmaArgs::edmaDummyParam |
EDMA Param ID used for UART Dummy transfer
uint32_t UartDma_EdmaArgs::edmaRegionId |
EDMA Region used for UART transfer
uint32_t UartDma_EdmaArgs::edmaBaseAddr |
EDMA Base address used for UART transfer
Edma_IntrObject UartDma_EdmaArgs::edmaIntrObjRx |
EDMA UART RX Interrupt object
Edma_IntrObject UartDma_EdmaArgs::edmaIntrObjTx |
EDMA UART TX Interrupt object
Edma_IntrObject UartDma_EdmaArgs::edmaIntrObjDummy |
EDMA UART Dummy Interrupt object
uint32_t UartDma_EdmaArgs::isOpen |
Flag to indicate whether the DMA instance is opened already