Data Fields | |
Icssg_MdioLinkStateChangeCb | mdioLinkStateChangeCb |
void * | mdioLinkStateChangeCbArg |
const PRUICSS_IntcInitData * | prussIntcInitData |
int32_t | coreIntrNum |
uint32_t | pruEvtNum |
uint32_t | isPulseIntr |
uint32_t | intrPrio |
Icssg_MdioLinkStateChangeCb Icssg_mdioLinkIntCfg::mdioLinkStateChangeCb |
MDIO Link state change callback function pointer
void* Icssg_mdioLinkIntCfg::mdioLinkStateChangeCbArg |
Application data to be passed to the MDIO link state change callback
const PRUICSS_IntcInitData* Icssg_mdioLinkIntCfg::prussIntcInitData |
INTC Module mapping data passed by application for configuring PRU to R5F interrupts
int32_t Icssg_mdioLinkIntCfg::coreIntrNum |
uint32_t Icssg_mdioLinkIntCfg::pruEvtNum |
uint32_t Icssg_mdioLinkIntCfg::isPulseIntr |
uint32_t Icssg_mdioLinkIntCfg::intrPrio |