AM263x MCU+ SDK  08.03.00
Icssg_IngressRateLim::FT_S Struct Reference

Data Structures

union  FT_U
 

Data Fields

uint8_t index
 
uint8_t type
 
uint16_t ft1Start
 
uint16_t ft1Len
 
uint16_t ft1Cfg
 
union Icssg_IngressRateLim::FT_S::FT_U u
 

Field Documentation

◆ index

uint8_t Icssg_IngressRateLim::FT_S::index

◆ type

uint8_t Icssg_IngressRateLim::FT_S::type

◆ ft1Start

uint16_t Icssg_IngressRateLim::FT_S::ft1Start

◆ ft1Len

uint16_t Icssg_IngressRateLim::FT_S::ft1Len

◆ ft1Cfg

uint16_t Icssg_IngressRateLim::FT_S::ft1Cfg

◆ u

union Icssg_IngressRateLim::FT_S::FT_U Icssg_IngressRateLim::FT_S::u