AM263x MCU+ SDK  08.02.01
MCAN_TxEventFIFOStatus Struct Reference

Detailed Description

Structure for MCAN Tx Event FIFO Status.

Data Fields

uint32_t fillLvl
 
uint32_t getIdx
 
uint32_t putIdx
 
uint32_t fifoFull
 
uint32_t eleLost
 

Field Documentation

◆ fillLvl

uint32_t MCAN_TxEventFIFOStatus::fillLvl

Event FIFO Fill Level

◆ getIdx

uint32_t MCAN_TxEventFIFOStatus::getIdx

Event FIFO Gut Index

◆ putIdx

uint32_t MCAN_TxEventFIFOStatus::putIdx

Event FIFO Put Index

◆ fifoFull

uint32_t MCAN_TxEventFIFOStatus::fifoFull

Event FIFO Full 0 = Tx Event FIFO not full 1 = Tx Event FIFO full

◆ eleLost

uint32_t MCAN_TxEventFIFOStatus::eleLost

Tx Event FIFO Element Lost 0 = No Tx Event FIFO element lost 1 = Tx Event FIFO element lost, also set after write attempt to Tx Event FIFO of size zero.