Struct for host to PRU-ICSS command interface Starts at PRU0 DMEM.
Data Fields | |
uint8_t | reserved1 [0x90] |
uint32_t | system_time_low |
uint32_t | system_time_high |
uint8_t | sm_config_ongoing |
uint8_t | reserved2 [7] |
uint16_t | cmdlow |
uint16_t | cmdlow_ack |
uint16_t | param1low |
uint16_t | param2low |
uint16_t | resp1low |
uint16_t | resp2low |
uint8_t | reserved3 [212] |
t_sm_processdata | sm_processdata [6] |
uint8_t t_host_interface::reserved1[0x90] |
Reserved
uint32_t t_host_interface::system_time_low |
System Time low
uint32_t t_host_interface::system_time_high |
System Time high
uint8_t t_host_interface::sm_config_ongoing |
Sync manageer config
uint8_t t_host_interface::reserved2[7] |
Reserved
uint16_t t_host_interface::cmdlow |
CMD low
uint16_t t_host_interface::cmdlow_ack |
CMD low ack
uint16_t t_host_interface::param1low |
PARAM1 low
uint16_t t_host_interface::param2low |
PARAM2 low
uint16_t t_host_interface::resp1low |
RESP1 low
uint16_t t_host_interface::resp2low |
RESP2 low
uint8_t t_host_interface::reserved3[212] |
Reserved
t_sm_processdata t_host_interface::sm_processdata[6] |
Sync manager process data