QSPI EDMA Parameters.
Used to store the EDMA parameters allocated for QSPI transfer.
Data Fields | |
uint32_t | edmaTcc |
uint32_t | edmaChId |
uint32_t | edmaParam |
uint32_t | edmaRegionId |
uint32_t | edmaBaseAddr |
uint32_t | isIntEnabled |
Edma_IntrObject | edmaIntrObj |
SemaphoreP_Object | gEdmaTransferDoneSem |
uint32_t QSPI_EdmaParams::edmaTcc |
EDMA TCC used for QSPI transfer
uint32_t QSPI_EdmaParams::edmaChId |
EDMA Channel used for QSPI transfer
uint32_t QSPI_EdmaParams::edmaParam |
EDMA Param ID used for QSPI transfer
uint32_t QSPI_EdmaParams::edmaRegionId |
EDMA Region used for QSPI transfer
uint32_t QSPI_EdmaParams::edmaBaseAddr |
EDMA Base address used for QSPI transfer
uint32_t QSPI_EdmaParams::isIntEnabled |
EDMA Interrupt enabled status
Edma_IntrObject QSPI_EdmaParams::edmaIntrObj |
EDMA Interrupt object
SemaphoreP_Object QSPI_EdmaParams::gEdmaTransferDoneSem |
EDMA transfer done Semaphore