QSPI instance attributes - used during init time.
Data Fields | |
uintptr_t | baseAddr |
uintptr_t | memMapBaseAddr |
uint32_t | inputClkFreq |
uint32_t | baudRateDiv |
uint32_t | chipSelect |
uint32_t | csPol |
uint32_t | frmFmt |
uint32_t | dataDelay |
uint32_t | rxLines |
uint32_t | wrdLen |
uint32_t | intrNum |
uint32_t | intrEnable |
uint8_t | intrPriority |
uint32_t | dmaEnable |
uintptr_t QSPI_Attrs::baseAddr |
Peripheral base address
uintptr_t QSPI_Attrs::memMapBaseAddr |
Memory mapped mode base address of QSPI flash
uint32_t QSPI_Attrs::inputClkFreq |
Module input clock frequency
uint32_t QSPI_Attrs::baudRateDiv |
Module clock divider
uint32_t QSPI_Attrs::chipSelect |
Qspi Chip select number
uint32_t QSPI_Attrs::csPol |
Qspi Chip select polarity
uint32_t QSPI_Attrs::frmFmt |
Qspi Frame format
uint32_t QSPI_Attrs::dataDelay |
QSPI data delay
uint32_t QSPI_Attrs::rxLines |
Number of rx Lines used for QSPI reading
uint32_t QSPI_Attrs::wrdLen |
Number of bits in a word
uint32_t QSPI_Attrs::intrNum |
Peripheral interrupt number
uint32_t QSPI_Attrs::intrEnable |
Enable interrupt mode
uint8_t QSPI_Attrs::intrPriority |
Interrupt priority
uint32_t QSPI_Attrs::dmaEnable |
Enable DMA mode