MCSPI instance attributes - used during init time.
Data Fields | |
uint32_t | baseAddr |
uint32_t | inputClkFreq |
uint32_t | intrNum |
uint32_t | operMode |
uint8_t | intrPriority |
uint32_t | chMode |
uint32_t | pinMode |
uint32_t | initDelay |
uint32_t MCSPI_Attrs::baseAddr |
Peripheral base address
uint32_t MCSPI_Attrs::inputClkFreq |
Module input clock frequency
uint32_t MCSPI_Attrs::intrNum |
Peripheral interrupt number
uint32_t MCSPI_Attrs::operMode |
Driver operating mode
uint8_t MCSPI_Attrs::intrPriority |
Interrupt priority
uint32_t MCSPI_Attrs::chMode |
Channel mode: Single or multi channel. Refer MCSPI_ChMode
uint32_t MCSPI_Attrs::pinMode |
Pin mode. Refer MCSPI_PinMode
uint32_t MCSPI_Attrs::initDelay |
Initial SPI delay for first transfer. Refer MCSPI_InitDelay