AM263Px MCU+ SDK  11.01.00
baselineParameters Struct Reference

Detailed Description

Struct holds the Baseline Parameter values Can be passed to RDC_BaselineParametersInit(uint32_t base);.

Data Fields

uint8_t adcParam1
 
uint8_t IdealParam2
 
uint8_t DcParam3
 
uint16_t PgParam4
 
uint8_t t2Param5
 
uint8_t t2Param6
 
uint8_t t2Param7
 
uint8_t t2Param8
 
bool t2Param9
 

Field Documentation

◆ adcParam1

uint8_t baselineParameters::adcParam1

◆ IdealParam2

uint8_t baselineParameters::IdealParam2

◆ DcParam3

uint8_t baselineParameters::DcParam3

◆ PgParam4

uint16_t baselineParameters::PgParam4

◆ t2Param5

uint8_t baselineParameters::t2Param5

◆ t2Param6

uint8_t baselineParameters::t2Param6

◆ t2Param7

uint8_t baselineParameters::t2Param7

◆ t2Param8

uint8_t baselineParameters::t2Param8

◆ t2Param9

bool baselineParameters::t2Param9