AM263Px MCU+ SDK  11.01.00
UARTLLD_InitObject Struct Reference

Detailed Description

UART driver initialization object.

Data Fields

uint32_t inputClkFreq
 
uint32_t baudRate
 
uint32_t dataLength
 
uint32_t stopBits
 
uint32_t parityType
 
uint32_t readReturnMode
 
uint32_t hwFlowControl
 
uint32_t hwFlowControlThr
 
uint32_t transferMode
 
uint32_t intrNum
 
uint8_t intrPriority
 
uint32_t operMode
 
uint32_t readMode
 
uint32_t writeMode
 
uint32_t rxTrigLvl
 
uint32_t txTrigLvl
 
uint32_t rxEvtNum
 
uint32_t txEvtNum
 
UART_DmaHandle uartDmaHandle
 
UART_DmaChConfig dmaChCfg
 
uint32_t timeGuardVal
 
UART_clockGet clockP_get
 
UART_clockUsecToTick clockP_usecToTick
 
UART_readCompCallbackFxn readCompleteCallbackFxn
 
UART_writeCompCallbackFxn writeCompleteCallbackFxn
 

Field Documentation

◆ inputClkFreq

uint32_t UARTLLD_InitObject::inputClkFreq

Module input clock frequency

◆ baudRate

uint32_t UARTLLD_InitObject::baudRate

Baud rate for UART

◆ dataLength

uint32_t UARTLLD_InitObject::dataLength

Data length for UART. Refer UART_DataLength

◆ stopBits

uint32_t UARTLLD_InitObject::stopBits

Stop bits for UART. Refer UART_StopBits

◆ parityType

uint32_t UARTLLD_InitObject::parityType

Parity bit type for UART. Refer UART_Parity

◆ readReturnMode

uint32_t UARTLLD_InitObject::readReturnMode

Receive return mode Refer UART_ReadReturnMode

◆ hwFlowControl

uint32_t UARTLLD_InitObject::hwFlowControl

◆ hwFlowControlThr

uint32_t UARTLLD_InitObject::hwFlowControlThr

< Enable HW Flow Control Hardware flow Control threshold, greater than or equal to the RX FIFO trigger level UART_RxTrigLvl

◆ transferMode

uint32_t UARTLLD_InitObject::transferMode

Transfer mode UART_ConfigMode

◆ intrNum

uint32_t UARTLLD_InitObject::intrNum

Peripheral interrupt number

◆ intrPriority

uint8_t UARTLLD_InitObject::intrPriority

Interrupt priority

◆ operMode

uint32_t UARTLLD_InitObject::operMode

Receive return mode readMode

◆ readMode

uint32_t UARTLLD_InitObject::readMode

Receive return mode writeMode

◆ writeMode

uint32_t UARTLLD_InitObject::writeMode

Refer UART_OperMode for valid values

◆ rxTrigLvl

uint32_t UARTLLD_InitObject::rxTrigLvl

Refer UART_RxTrigLvl for valid values

◆ txTrigLvl

uint32_t UARTLLD_InitObject::txTrigLvl

Refer UART_TxTrigLvl for valid values

◆ rxEvtNum

uint32_t UARTLLD_InitObject::rxEvtNum

DMA Event number used for UART Rx

◆ txEvtNum

uint32_t UARTLLD_InitObject::txEvtNum

DMA Event number used for UART Tx

◆ uartDmaHandle

UART_DmaHandle UARTLLD_InitObject::uartDmaHandle

DMA Handle

◆ dmaChCfg

UART_DmaChConfig UARTLLD_InitObject::dmaChCfg

DMA Configuration for this instance.

◆ timeGuardVal

uint32_t UARTLLD_InitObject::timeGuardVal

◆ clockP_get

UART_clockGet UARTLLD_InitObject::clockP_get

◆ clockP_usecToTick

UART_clockUsecToTick UARTLLD_InitObject::clockP_usecToTick

◆ readCompleteCallbackFxn

UART_readCompCallbackFxn UARTLLD_InitObject::readCompleteCallbackFxn

Read Callback function pointer

◆ writeCompleteCallbackFxn

UART_writeCompCallbackFxn UARTLLD_InitObject::writeCompleteCallbackFxn

Write Callback function pointer