AM263Px MCU+ SDK  11.01.00
TimeSync_frame_buffers_t Struct Reference

Detailed Description

Time synchronization configuration structure.

Data Fields

uint8_t * pdelayReq_RxBuf [2]
 
uint8_t * pdelayRes_RxBuf [2]
 
uint8_t * pdelayResFlwUp_RxBuf [2]
 
uint8_t * delayReq_RxBuf [2]
 
uint8_t * pdelayReq_TxBuf [2]
 
uint8_t * pdelayRes_TxBuf [2]
 
uint8_t * pdelayResFlwUp_TxBuf [2]
 
uint8_t * sync_TxBuf
 
uint8_t * announce_TxBuf
 
uint8_t * followUp_TxBuf [2]
 
uint8_t * delayReq_TxBuf
 
uint8_t syncBuf_size
 
uint8_t flwUpBuf_size
 
uint8_t announceBuf_size
 

Field Documentation

◆ pdelayReq_RxBuf

uint8_t* TimeSync_frame_buffers_t::pdelayReq_RxBuf[2]

◆ pdelayRes_RxBuf

uint8_t* TimeSync_frame_buffers_t::pdelayRes_RxBuf[2]

◆ pdelayResFlwUp_RxBuf

uint8_t* TimeSync_frame_buffers_t::pdelayResFlwUp_RxBuf[2]

◆ delayReq_RxBuf

uint8_t* TimeSync_frame_buffers_t::delayReq_RxBuf[2]

◆ pdelayReq_TxBuf

uint8_t* TimeSync_frame_buffers_t::pdelayReq_TxBuf[2]

◆ pdelayRes_TxBuf

uint8_t* TimeSync_frame_buffers_t::pdelayRes_TxBuf[2]

◆ pdelayResFlwUp_TxBuf

uint8_t* TimeSync_frame_buffers_t::pdelayResFlwUp_TxBuf[2]

◆ sync_TxBuf

uint8_t* TimeSync_frame_buffers_t::sync_TxBuf

◆ announce_TxBuf

uint8_t* TimeSync_frame_buffers_t::announce_TxBuf

◆ followUp_TxBuf

uint8_t* TimeSync_frame_buffers_t::followUp_TxBuf[2]

◆ delayReq_TxBuf

uint8_t* TimeSync_frame_buffers_t::delayReq_TxBuf

◆ syncBuf_size

uint8_t TimeSync_frame_buffers_t::syncBuf_size

◆ flwUpBuf_size

uint8_t TimeSync_frame_buffers_t::flwUpBuf_size

◆ announceBuf_size

uint8_t TimeSync_frame_buffers_t::announceBuf_size