AM263Px MCU+ SDK  11.01.00
RDC_configParams Struct Reference

Detailed Description

Data Fields

bool adv_config
 
uint8_t Input_signalMode
 
uint8_t Input_socWidth
 
uint8_t Input_adcBurstCount
 
uint8_t Input_resolverSequencerMode
 
uint8_t ExcFrq_freqSel
 
uint16_t ExcFrq_phase
 
uint8_t ExcFrq_amplitude
 
bool ExcFrq_enableSyncIn
 
uint16_t ExcFrq_socDelay
 
Core_config_t core0
 
Core_config_t core1
 
bool Int_seqEnable
 
uint32_t Int_core0Interrupts
 
uint32_t Int_core1Interrupts
 

Field Documentation

◆ adv_config

bool RDC_configParams::adv_config

◆ Input_signalMode

uint8_t RDC_configParams::Input_signalMode

◆ Input_socWidth

uint8_t RDC_configParams::Input_socWidth

◆ Input_adcBurstCount

uint8_t RDC_configParams::Input_adcBurstCount

◆ Input_resolverSequencerMode

uint8_t RDC_configParams::Input_resolverSequencerMode

◆ ExcFrq_freqSel

uint8_t RDC_configParams::ExcFrq_freqSel

◆ ExcFrq_phase

uint16_t RDC_configParams::ExcFrq_phase

◆ ExcFrq_amplitude

uint8_t RDC_configParams::ExcFrq_amplitude

◆ ExcFrq_enableSyncIn

bool RDC_configParams::ExcFrq_enableSyncIn

◆ ExcFrq_socDelay

uint16_t RDC_configParams::ExcFrq_socDelay

◆ core0

Core_config_t RDC_configParams::core0

◆ core1

Core_config_t RDC_configParams::core1

◆ Int_seqEnable

bool RDC_configParams::Int_seqEnable

◆ Int_core0Interrupts

uint32_t RDC_configParams::Int_core0Interrupts

◆ Int_core1Interrupts

uint32_t RDC_configParams::Int_core1Interrupts