AM263Px MCU+ SDK  11.01.00

Detailed Description

This is the OTFA Region structure which holds individual region specific information to be written to corresponding OTFA registers. In AM263Px and AM261x, there are 4 OTFA regions.

Data Fields

uint8_t authMode
 
uint8_t encMode
 
uint16_t reservedArea
 
uint32_t regionStAddr
 
uint32_t regionSize
 
uint8_t authKeyID
 
uint8_t encrKeyID
 
uint8_t encrKeyFetchMode
 
uint8_t authAesKey [16]
 
uint8_t encrAesKey [16]
 
uint8_t regionIV [16]
 

Field Documentation

◆ authMode

uint8_t OTFA_Region_t::authMode

◆ encMode

uint8_t OTFA_Region_t::encMode

◆ reservedArea

uint16_t OTFA_Region_t::reservedArea

◆ regionStAddr

uint32_t OTFA_Region_t::regionStAddr

◆ regionSize

uint32_t OTFA_Region_t::regionSize

◆ authKeyID

uint8_t OTFA_Region_t::authKeyID

◆ encrKeyID

uint8_t OTFA_Region_t::encrKeyID

◆ encrKeyFetchMode

uint8_t OTFA_Region_t::encrKeyFetchMode

◆ authAesKey

uint8_t OTFA_Region_t::authAesKey[16]

◆ encrAesKey

uint8_t OTFA_Region_t::encrAesKey[16]

◆ regionIV

uint8_t OTFA_Region_t::regionIV[16]