AM263Px MCU+ SDK  11.01.00
NvmOtpRowCount_t Struct Reference

Detailed Description

This is an NvmOtpRowCount type which holds the information regarding NvmOtp row count and size of each row in bits.

Data Fields

uint32_t rowCount
 
uint8_t rowSize
 
uint8_t rsvd [3]
 

Field Documentation

◆ rowCount

uint32_t NvmOtpRowCount_t::rowCount

◆ rowSize

uint8_t NvmOtpRowCount_t::rowSize

NvmOtp row count

◆ rsvd

uint8_t NvmOtpRowCount_t::rsvd[3]

Size of an NvmOtp row in bits.