AM263Px MCU+ SDK  11.01.00
LIN_OpenParams Struct Reference

Data Fields

LIN_TransferMode transferMode
 
LIN_HLD_ModuleMode moduleMode
 
bool enableParity
 
LIN_HLD_CommMode commMode
 
bool multiBufferMode
 
LIN_BaudConfigParams baudConfigParams
 
LIN_SciConfigParams sciConfigParams
 
LIN_LinConfigParams linConfigParams
 

Field Documentation

◆ transferMode

LIN_TransferMode LIN_OpenParams::transferMode

Mode of Transfer Refer Enumeration LIN_TransferMode

◆ moduleMode

LIN_HLD_ModuleMode LIN_OpenParams::moduleMode

LIN Mode Enable Refer Enumeration LIN_HLD_ModuleMode

◆ enableParity

bool LIN_OpenParams::enableParity

Parity Enable true: Enable Parity. false: Disable Parity.

◆ commMode

LIN_HLD_CommMode LIN_OpenParams::commMode

Communication Mode Refer Enumeration LIN_HLD_CommMode

◆ multiBufferMode

bool LIN_OpenParams::multiBufferMode

Multi Buffer Mode Enable true: The multi-buffer mode is enabled. false: The multi-buffer mode is disabled.

◆ baudConfigParams

LIN_BaudConfigParams LIN_OpenParams::baudConfigParams

Baud Config Parameters Refer Structure LIN_BaudConfigParams

◆ sciConfigParams

LIN_SciConfigParams LIN_OpenParams::sciConfigParams

SCI frame Configuration Parameters Refer Structure LIN_SciConfigParams

◆ linConfigParams

LIN_LinConfigParams LIN_OpenParams::linConfigParams

LIN frame Configuration Parameters Refer Structure LIN_LinConfigParams