AM263Px MCU+ SDK  11.01.00

Data Fields

uint32_t baseAddr
 
uint32_t intrNum0
 
uint32_t intrNum1
 
LIN_OperationalMode opMode
 
uint8_t intrPriority
 
LIN_HLD_DebugMode debugMode
 
uint32_t linClk
 
bool enableLoopback
 
LIN_HLD_LoopbackMode loopBackMode
 
LIN_HLD_LoopbackType loopBackType
 

Field Documentation

◆ baseAddr

uint32_t LIN_HwAttrs::baseAddr

LIN Peripheral Base Address

◆ intrNum0

uint32_t LIN_HwAttrs::intrNum0

LIN Peripheral Interrupt vector 0

◆ intrNum1

uint32_t LIN_HwAttrs::intrNum1

LIN Peripheral Interrupt vector 1

◆ opMode

LIN_OperationalMode LIN_HwAttrs::opMode

Operational Mode Refer Enumeration LIN_OperationalMode

◆ intrPriority

uint8_t LIN_HwAttrs::intrPriority

LIN interrupt Priority

◆ debugMode

LIN_HLD_DebugMode LIN_HwAttrs::debugMode

Debug Mode Configuration of Module Refer Enumeration LIN_HLD_DebugMode

◆ linClk

uint32_t LIN_HwAttrs::linClk

LIN Clock Speed

◆ enableLoopback

bool LIN_HwAttrs::enableLoopback

Enable Loopback

◆ loopBackMode

LIN_HLD_LoopbackMode LIN_HwAttrs::loopBackMode

Loopback Mode Refer Enumeration LIN_HLD_LoopbackMode

◆ loopBackType

LIN_HLD_LoopbackType LIN_HwAttrs::loopBackType

Loopback Type Refer Enumeration LIN_HLD_LoopbackType