AM263Px MCU+ SDK  11.01.00

Detailed Description

EDMA instance attributes - used during init time.

Data Fields

uint32_t baseAddr
 
uint32_t tcBaseAddr [SOC_EDMA_NUM_TPTC]
 
EDMA_InitParams initPrms
 
uint32_t compIntrNumber
 
uint8_t intrPriority
 
uint32_t errIntrNumber
 
uint8_t errIntrPriority
 
uint32_t intrAggEnableAddr
 
uint32_t intrAggEnableMask
 
uint32_t intrAggStatusAddr
 
uint32_t intrAggClearMask
 
uint32_t errIntrAggEnableAddr
 
uint32_t errIntrAggEnableMask
 
uint32_t errIntrAggStatusAddr
 
uint32_t errIntrAggRawStatusAddr
 
uint32_t errIntrAggClearMask
 

Field Documentation

◆ baseAddr

uint32_t EDMA_Attrs::baseAddr

TPCC base address

◆ tcBaseAddr

uint32_t EDMA_Attrs::tcBaseAddr[SOC_EDMA_NUM_TPTC]

TPCC base address

◆ initPrms

EDMA_InitParams EDMA_Attrs::initPrms

Init params

◆ compIntrNumber

uint32_t EDMA_Attrs::compIntrNumber

Completion interrupt number.

◆ intrPriority

uint8_t EDMA_Attrs::intrPriority

Interrupt priority.

◆ errIntrNumber

uint32_t EDMA_Attrs::errIntrNumber

Error interrupt number.

◆ errIntrPriority

uint8_t EDMA_Attrs::errIntrPriority

Error Interrupt priority.

◆ intrAggEnableAddr

uint32_t EDMA_Attrs::intrAggEnableAddr

Interrupt Aggregator enable address

◆ intrAggEnableMask

uint32_t EDMA_Attrs::intrAggEnableMask

Interrupt Aggregator enable mask

◆ intrAggStatusAddr

uint32_t EDMA_Attrs::intrAggStatusAddr

Interrupt Aggregator enable address

◆ intrAggClearMask

uint32_t EDMA_Attrs::intrAggClearMask

Interrupt Aggregator clear mask

◆ errIntrAggEnableAddr

uint32_t EDMA_Attrs::errIntrAggEnableAddr

Error Interrupt Aggregator enable address

◆ errIntrAggEnableMask

uint32_t EDMA_Attrs::errIntrAggEnableMask

Error Interrupt Aggregator enable mask

◆ errIntrAggStatusAddr

uint32_t EDMA_Attrs::errIntrAggStatusAddr

Error Interrupt Aggregator status address

◆ errIntrAggRawStatusAddr

uint32_t EDMA_Attrs::errIntrAggRawStatusAddr

Error Interrupt Aggregator raw status address

◆ errIntrAggClearMask

uint32_t EDMA_Attrs::errIntrAggClearMask

Error Interrupt Aggregator clear mask