AM263Px MCU+ SDK  11.01.00
ADC_observationalData Struct Reference

Detailed Description

Structure to hold the Observational Data reads int16_t cos_adc - SW Observational ADC data post latch and Averaged if enabled int16_t sin_adc - SW Observational ADC data post latch and Averaged if enabled int16_t cos_rec - SW Observational ADC data post recovered int16_t sin_rec - SW Observational ADC data post recovered int16_t cos_dc - SW Observational ADC data post DC offset Correction int16_t sin_dc - SW Observational ADC data post DC offset Correction int16_t cos_pgc - SW Observational ADC data post Phase Gain Correction int16_t sin_pgc - SW Observational ADC data post Phase Gain Correction.

Values that can be passed to RDC_getAdcObservationalData(), RDC_setDiagnosticsWeakAmplitudeData() as ADC_observationalData parameter

Data Fields

int16_t cos_adc
 
int16_t sin_adc
 
int16_t cos_rec
 
int16_t sin_rec
 
int16_t cos_dc
 
int16_t sin_dc
 
int16_t cos_pgc
 
int16_t sin_pgc
 

Field Documentation

◆ cos_adc

int16_t ADC_observationalData::cos_adc

◆ sin_adc

int16_t ADC_observationalData::sin_adc

◆ cos_rec

int16_t ADC_observationalData::cos_rec

◆ sin_rec

int16_t ADC_observationalData::sin_rec

◆ cos_dc

int16_t ADC_observationalData::cos_dc

◆ sin_dc

int16_t ADC_observationalData::sin_dc

◆ cos_pgc

int16_t ADC_observationalData::cos_pgc

◆ sin_pgc

int16_t ADC_observationalData::sin_pgc