AM263Px MCU+ SDK  11.01.00
ADC_RepeaterConfig Struct Reference

Detailed Description

Values that can be passed to ADC_configureRepeater() as the config parameter.

Data Fields

ADC_RepMode repMode
 Repeater Mode. More...
 
ADC_Trigger repTrigger
 Repeater Trigger. More...
 
ADC_SyncInput repSyncin
 Repeater Syncin. More...
 
uint16_t repCount
 Repeater trigger count. More...
 
uint16_t repPhase
 Repeater trigger phase delay in sysclk cycles. More...
 
uint16_t repSpread
 Repeater trigger spread in sysclk cycles. More...
 

Field Documentation

◆ repMode

ADC_RepMode ADC_RepeaterConfig::repMode

Repeater Mode.

◆ repTrigger

ADC_Trigger ADC_RepeaterConfig::repTrigger

Repeater Trigger.

◆ repSyncin

ADC_SyncInput ADC_RepeaterConfig::repSyncin

Repeater Syncin.

◆ repCount

uint16_t ADC_RepeaterConfig::repCount

Repeater trigger count.

◆ repPhase

uint16_t ADC_RepeaterConfig::repPhase

Repeater trigger phase delay in sysclk cycles.

◆ repSpread

uint16_t ADC_RepeaterConfig::repSpread

Repeater trigger spread in sysclk cycles.