AM263Px MCU+ SDK  11.01.00
icss_timeSync_init.h File Reference

Go to the source code of this file.

Macros

#define TS_LEAP_61_INDEX   0
 
#define TS_LEAP_59_INDEX   1
 
#define TS_UTC_REASONABLE_INDEX   2
 
#define TS_PTP_TIMESCALE_INDEX   3
 
#define TS_TIME_TRACEABLE_INDEX   4
 
#define TS_FREQ_TRACEABLE_INDEX   5
 
#define TS_ALTERNATE_MASTER_INDEX   6
 
#define TS_PTP_TWO_STEP_INDEX   7
 
#define TS_PTP_UNICAST   8
 
#define TS_PROFILE_SPECIFIC_1_INDEX   9
 
#define TS_PROFILE_SPECIFIC_2_INDEX   10
 
#define TS_PTP_SECURITY_INDEX   11
 
#define TS_SYNC_BYTE0_MASK   0xFF
 
#define TS_ANNOUNCE_BYTE0_MASK   0xFD
 
#define TS_FOLLOW_UP_BYTE0_MASK   0xFD
 
#define TS_PDELAY_RESP_BYTE0_MASK   0xFE
 
#define TS_DELAY_RESP_BYTE0_MASK   0xFD
 
#define TS_OTHER_FRAMES_BYTE0_MASK   0xFC
 
#define TIMESYNC_PDELAY_BUF_SIZE   68
 
#define TIMESYNC_SYNC_BUF_ANNEX_F_SIZE   58
 
#define TIMESYNC_FOLLOW_UP_BUF_ANNEX_F_SIZE   63
 
#define TIMESYNC_ANNOUNCE_BUF_ANNEX_F_SIZE   78
 
#define TIMESYNC_SYNC_BUF_ANNEX_E_SIZE   86
 
#define TIMESYNC_FOLLOW_UP_BUF_ANNEX_E_SIZE   86
 
#define TIMESYNC_ANNOUNCE_BUF_ANNEX_E_SIZE   106
 
#define TIMESYNC_DELAY_REQ_BUF_SIZE   86
 
#define TIMESYNC_DEFAULT_PRIO_1   128
 
#define TIMESYNC_DEFAULT_PRIO_2   128
 
#define TIMESYNC_DEFAULT_CLOCK_ACCURACY   0x31
 
#define TIMESYNC_DEFAULT_CLOCK_CLASS   248
 
#define TIMESYNC_DEFAULT_CLOCK_VARIANCE   0
 
#define TIMESYNC_DEFAULT_STEPS_REMOVED   0
 
#define TIMESYNC_UTC_OFFSET   0
 
#define TIMESYNC_DEFAULT_TIME_SOURCE   0xa0
 
#define TIMESYNC_OFFSET_STABLE_ALGO_THRESHOLD   15
 

Functions

int8_t TimeSync_drvInit (TimeSync_ParamsHandle_t timeSyncHandle)
 Initializes variables and timers & clocks, call once at the beginning. More...
 
int8_t TimeSync_alloc_PktBuffer (TimeSync_ParamsHandle_t timeSyncHandle)
 Allocate Rx and Tx buffers for frames like Sync, Announce etc. More...
 
void TimeSync_unAlloc_PktBuffer (TimeSync_ParamsHandle_t timeSyncHandle)
 Unallocate Rx and Tx buffers for frames like Sync, Announce etc. More...
 
void TimeSync_drvEnable (TimeSync_ParamsHandle_t timeSyncHandle)
 Enable PTP firmware. More...
 
void TimeSync_drvDisable (TimeSync_ParamsHandle_t timeSyncHandle)
 Disable PTP firmware. More...
 
void TimeSync_dramInit (TimeSync_ParamsHandle_t timeSyncHandle)
 Initialize PTP stored variables in the DRAM. More...
 
void TimeSync_setDefaultValue (TimeSync_ParamsHandle_t timeSyncHandle)
 Set Default values for the PTP Object based on clock type. More...
 
void TimeSync_formatPTPFrames (TimeSync_ParamsHandle_t timeSyncHandle, uint8_t *ifMacID)
 Prepare PTP frames with fields, mac addresses etc. More...
 
void TimeSync_initializeFollowUp (TimeSync_ParamsHandle_t timeSyncHandle)
 Populate MAC ID, clock identity etc in Follow Up frame. Should be called everytime we change to Master from Slave. More...
 
void TimeSync_addIP (TimeSync_ParamsHandle_t timeSyncHandle, uint32_t IP)
 Update IP and Modify checksum whenever IP is assigned or changed. More...