AM263Px MCU+ SDK  09.01.00
UartDma_EdmaArgs Struct Reference

Data Fields

void * drvHandle
 
uint32_t edmaTccRx
 
uint32_t edmaTccTx
 
uint32_t edmaTccDummy
 
uint32_t edmaRxChId
 
uint32_t edmaTxChId
 
uint32_t edmaRxParam
 
uint32_t edmaTxParam
 
uint32_t edmaDummyParam
 
uint32_t edmaRegionId
 
uint32_t edmaBaseAddr
 
Edma_IntrObject edmaIntrObjRx
 
Edma_IntrObject edmaIntrObjTx
 
Edma_IntrObject edmaIntrObjDummy
 
uint32_t isOpen
 

Field Documentation

◆ drvHandle

void* UartDma_EdmaArgs::drvHandle

EDMA driver handle

◆ edmaTccRx

uint32_t UartDma_EdmaArgs::edmaTccRx

EDMA TCC used for UART RX transfer

◆ edmaTccTx

uint32_t UartDma_EdmaArgs::edmaTccTx

EDMA TCC used for UART TX transfer

◆ edmaTccDummy

uint32_t UartDma_EdmaArgs::edmaTccDummy

EDMA TCC used for UART Dummy transfer

◆ edmaRxChId

uint32_t UartDma_EdmaArgs::edmaRxChId

EDMA Channel used for UART RX transfer

◆ edmaTxChId

uint32_t UartDma_EdmaArgs::edmaTxChId

EDMA Channel used for UART TX transfer

◆ edmaRxParam

uint32_t UartDma_EdmaArgs::edmaRxParam

EDMA Param ID used for UART RX transfer

◆ edmaTxParam

uint32_t UartDma_EdmaArgs::edmaTxParam

EDMA Param ID used for UART TX transfer

◆ edmaDummyParam

uint32_t UartDma_EdmaArgs::edmaDummyParam

EDMA Param ID used for UART Dummy transfer

◆ edmaRegionId

uint32_t UartDma_EdmaArgs::edmaRegionId

EDMA Region used for UART transfer

◆ edmaBaseAddr

uint32_t UartDma_EdmaArgs::edmaBaseAddr

EDMA Base address used for UART transfer

◆ edmaIntrObjRx

Edma_IntrObject UartDma_EdmaArgs::edmaIntrObjRx

EDMA UART RX Interrupt object

◆ edmaIntrObjTx

Edma_IntrObject UartDma_EdmaArgs::edmaIntrObjTx

EDMA UART TX Interrupt object

◆ edmaIntrObjDummy

Edma_IntrObject UartDma_EdmaArgs::edmaIntrObjDummy

EDMA UART Dummy Interrupt object

◆ isOpen

uint32_t UartDma_EdmaArgs::isOpen

Flag to indicate whether the DMA instance is opened already