AM263Px MCU+ SDK  09.01.00
SDL_vimStaticRegs Struct Reference

Detailed Description

This structure defines the static register groups identified for VIM.

Data Fields

SDL_vimStaticRegs_GRP GRP [SDL_VIM_MAX_INTR_GROUPS]
 
SDL_vimRegs_PRI PRI [SDL_VIM_MAX_INTR_GROUPS *SDL_VIM_NUM_INTRS_PER_GROUP]
 
SDL_vimRegs_VEC VEC [SDL_VIM_MAX_INTR_GROUPS *SDL_VIM_NUM_INTRS_PER_GROUP]
 
volatile uint32_t PID
 
volatile uint32_t INFO
 
volatile uint32_t IRQVEC
 
volatile uint32_t FIQVEC
 
volatile uint32_t DEDVEC
 

Field Documentation

◆ GRP

◆ PRI

SDL_vimRegs_PRI SDL_vimStaticRegs::PRI[SDL_VIM_MAX_INTR_GROUPS *SDL_VIM_NUM_INTRS_PER_GROUP]

Group Registers

◆ VEC

SDL_vimRegs_VEC SDL_vimStaticRegs::VEC[SDL_VIM_MAX_INTR_GROUPS *SDL_VIM_NUM_INTRS_PER_GROUP]

Priority Regs

◆ PID

volatile uint32_t SDL_vimStaticRegs::PID

Vec addr regs

◆ INFO

volatile uint32_t SDL_vimStaticRegs::INFO

Revision Register

◆ IRQVEC

volatile uint32_t SDL_vimStaticRegs::IRQVEC

Info Register

◆ FIQVEC

volatile uint32_t SDL_vimStaticRegs::FIQVEC

IRQ Vector Address Register

◆ DEDVEC

volatile uint32_t SDL_vimStaticRegs::DEDVEC

FIQ Vector Address Register