AM263Px MCU+ SDK  09.01.00
SDL_EXCEPTION_CallbackFunctions_t Struct Reference

Detailed Description

Structure of call back functions for various exception events.

Data Fields

SDL_EXCEPTION_Callback_t udefExptnCallback
 
SDL_EXCEPTION_Callback_t swiExptnCallback
 
SDL_EXCEPTION_Callback_t pabtExptnCallback
 
SDL_EXCEPTION_Callback_t dabtExptnCallback
 
SDL_EXCEPTION_Callback_t irqExptnCallback
 
SDL_EXCEPTION_Callback_t fiqExptnCallback
 

Field Documentation

◆ udefExptnCallback

SDL_EXCEPTION_Callback_t SDL_EXCEPTION_CallbackFunctions_t::udefExptnCallback

Undefined Instruction exception callback function

◆ swiExptnCallback

SDL_EXCEPTION_Callback_t SDL_EXCEPTION_CallbackFunctions_t::swiExptnCallback

Software Interrupt exception callback function

◆ pabtExptnCallback

SDL_EXCEPTION_Callback_t SDL_EXCEPTION_CallbackFunctions_t::pabtExptnCallback

Prefetch Abort exception callback function

◆ dabtExptnCallback

SDL_EXCEPTION_Callback_t SDL_EXCEPTION_CallbackFunctions_t::dabtExptnCallback

Data Abort exception callback function

◆ irqExptnCallback

SDL_EXCEPTION_Callback_t SDL_EXCEPTION_CallbackFunctions_t::irqExptnCallback

Interrupt Request exception callback function. This will be used only if VIM is not enabled.

◆ fiqExptnCallback

SDL_EXCEPTION_Callback_t SDL_EXCEPTION_CallbackFunctions_t::fiqExptnCallback

Fast Interrupt Request callback function. This will be used only if VIM is not enabled.