MCSPI driver initialization object.
Data Fields | |
uint32_t | inputClkFreq |
uint32_t | intrNum |
uint32_t | operMode |
uint8_t | intrPriority |
uint32_t | chMode |
uint32_t | pinMode |
uint32_t | initDelay |
uint32_t | multiWordAccess |
uint32_t | msMode |
uint32_t | chCnt |
MCSPI_ChObject | chObj [MCSPI_MAX_NUM_CHANNELS] |
MCSPI_DmaHandle | mcspiDmaHandle |
MCSPI_clockGet | clockP_get |
MCSPI_transferCallbackFxn | transferCallbackFxn |
MCSPI_errorCallbackFxn | errorCallbackFxn |
uint32_t MCSPILLD_InitObject::inputClkFreq |
Module input clock frequency
uint32_t MCSPILLD_InitObject::intrNum |
Peripheral interrupt number
uint32_t MCSPILLD_InitObject::operMode |
Driver operating mode
uint8_t MCSPILLD_InitObject::intrPriority |
Interrupt priority
uint32_t MCSPILLD_InitObject::chMode |
Channel mode: Single or multi channel. Refer MCSPI_ChMode
uint32_t MCSPILLD_InitObject::pinMode |
Pin mode. Refer MCSPI_PinMode
uint32_t MCSPILLD_InitObject::initDelay |
Initial SPI delay for first transfer. Refer MCSPI_InitDelay
uint32_t MCSPILLD_InitObject::multiWordAccess |
Flag to enable/disable multi word access
uint32_t MCSPILLD_InitObject::msMode |
Controller or Peripheral mode. Refer MCSPI_MsMode
uint32_t MCSPILLD_InitObject::chCnt |
Number of McSPI channels
MCSPI_ChObject MCSPILLD_InitObject::chObj[MCSPI_MAX_NUM_CHANNELS] |
Channel object
MCSPI_DmaHandle MCSPILLD_InitObject::mcspiDmaHandle |
DMA Handle
MCSPI_clockGet MCSPILLD_InitObject::clockP_get |
MCSPI_transferCallbackFxn MCSPILLD_InitObject::transferCallbackFxn |
Callback function pointer
MCSPI_errorCallbackFxn MCSPILLD_InitObject::errorCallbackFxn |
Callback function pointer