AM263Px MCU+ SDK  09.01.00
FirewallIntrReq_t Struct Reference

Detailed Description

This is a FirewallIntrReq type which holds the information of MPU Firewall request for interrupt enable, interrupt enable clear, interrupt enable status clear and fault clear.

Data Fields

uint16_t firewallId
 
uint8_t interruptEnable
 
uint8_t interruptEnableClear
 
uint8_t interruptEnableStatusClear
 
uint8_t faultClear
 

Field Documentation

◆ firewallId

uint16_t FirewallIntrReq_t::firewallId

Index of the firewall.

◆ interruptEnable

uint8_t FirewallIntrReq_t::interruptEnable

MPU Interrupt Enable

◆ interruptEnableClear

uint8_t FirewallIntrReq_t::interruptEnableClear

Clear MPU Interrupt

◆ interruptEnableStatusClear

uint8_t FirewallIntrReq_t::interruptEnableStatusClear

Clear raw status

◆ faultClear

uint8_t FirewallIntrReq_t::faultClear

Clear voilation status MMRs