AM263Px MCU+ SDK  09.01.00
EnetTas_GateCmdEntry Struct Reference

Detailed Description

Gate control list. See IEEE Std 802.1Q-2018 8.6.8.4.

Data Fields

uint32_t timeInterval
 
uint8_t gateStateMask
 

Field Documentation

◆ timeInterval

uint32_t EnetTas_GateCmdEntry::timeInterval

32-bit time interval for the gate command.

◆ gateStateMask

uint8_t EnetTas_GateCmdEntry::gateStateMask

8-bit mask to signify which gate will be open. One bit for each gate.