AM263Px MCU+ SDK  09.01.00
EfuseRowCount_t Struct Reference

Detailed Description

This is a EfuseRowCount type which holds the information regarding eFuse row count and size of each row in bits.

Data Fields

uint32_t rowCount
 
uint8_t rowSize
 
uint8_t rsvd [3]
 

Field Documentation

◆ rowCount

uint32_t EfuseRowCount_t::rowCount

◆ rowSize

uint8_t EfuseRowCount_t::rowSize

eFuse row count

◆ rsvd

uint8_t EfuseRowCount_t::rsvd[3]

Size of an eFuse row in bits.