Structure to hold the control/status data for Diagnostics mentioned under Monitor Sin or Cos saturation or very high amplitude (DOS)
Values that can be passed to RDC_getDiagnosticsHighAmplitudeData(), RDC_setDiagnosticsHighAmplitudeData() as Diag_Mon_Sin_Cos_High_Amplitude parameter
◆ highAmplitude_threshold
uint16_t Diag_Mon_Sin_Cos_High_Amplitude::highAmplitude_threshold |
◆ highAmplitude_glitchcount
uint8_t Diag_Mon_Sin_Cos_High_Amplitude::highAmplitude_glitchcount |
◆ highAmplitude_sin_value
int16_t Diag_Mon_Sin_Cos_High_Amplitude::highAmplitude_sin_value |
◆ highAmplitude_cos_value
int16_t Diag_Mon_Sin_Cos_High_Amplitude::highAmplitude_cos_value |
◆ highAmplitude_sin_error
bool Diag_Mon_Sin_Cos_High_Amplitude::highAmplitude_sin_error |
◆ highAmplitude_cos_error
bool Diag_Mon_Sin_Cos_High_Amplitude::highAmplitude_cos_error |