Structure to hold the control/status data for Diagnostics mentioned under Monitor signal integrity by checking Sin2+Cos2=Constant (DOS)
Values that can be passed to RDC_getDiagnosticsSignalIntegritySquareSumData(), RDC_setDiagnosticsSignalIntegritySquareSumData() as Diag_Mon_Signal_Integrity_SinSq_CosSq parameter
◆ sinsqcossq_threshold_hi
uint16_t Diag_Mon_Signal_Integrity_SinSq_CosSq::sinsqcossq_threshold_hi |
◆ sinsqcossq_threshold_lo
uint16_t Diag_Mon_Signal_Integrity_SinSq_CosSq::sinsqcossq_threshold_lo |
◆ sinsqcossq_glitchcount
uint8_t Diag_Mon_Signal_Integrity_SinSq_CosSq::sinsqcossq_glitchcount |
◆ sinsqcossq_cossq
uint16_t Diag_Mon_Signal_Integrity_SinSq_CosSq::sinsqcossq_cossq |
◆ sinsqcossq_sinsq
uint16_t Diag_Mon_Signal_Integrity_SinSq_CosSq::sinsqcossq_sinsq |
◆ sinsqcossq_hi
bool Diag_Mon_Signal_Integrity_SinSq_CosSq::sinsqcossq_hi |
◆ sinsqcossq_lo
bool Diag_Mon_Signal_Integrity_SinSq_CosSq::sinsqcossq_lo |