Structure to hold the control/status data for Diagnostics mentioned under Monitor excitation frequency degradation or loss (DOS)
Values that can be passed to RDC_getDiagnosticsExcFreqDegradationData(), RDC_setDiagnosticsExcFreqDegradationData() as Diag_Mon_ExcFreq_Degradataion_data parameter
◆ excfreqdetected_sin
uint16_t Diag_Mon_ExcFreq_Degradataion_data::excfreqdetected_sin |
◆ excfreqdetected_cos
uint16_t Diag_Mon_ExcFreq_Degradataion_data::excfreqdetected_cos |
◆ excfreqdrift_threshold_hi
uint16_t Diag_Mon_ExcFreq_Degradataion_data::excfreqdrift_threshold_hi |
◆ excfreqdrift_threshold_lo
uint16_t Diag_Mon_ExcFreq_Degradataion_data::excfreqdrift_threshold_lo |
◆ excfreq_level
uint16_t Diag_Mon_ExcFreq_Degradataion_data::excfreq_level |
◆ excfreqdrift_glitchcount
uint8_t Diag_Mon_ExcFreq_Degradataion_data::excfreqdrift_glitchcount |
◆ excfreqdrift_hi
bool Diag_Mon_ExcFreq_Degradataion_data::excfreqdrift_hi |
◆ excfreqdrift_cos_lo
bool Diag_Mon_ExcFreq_Degradataion_data::excfreqdrift_cos_lo |
◆ excfreqdrift_sin_lo
bool Diag_Mon_ExcFreq_Degradataion_data::excfreqdrift_sin_lo |
◆ excfreqdrift_en
bool Diag_Mon_ExcFreq_Degradataion_data::excfreqdrift_en |