Structure to hold the control/status data for Diagnostics mentioned under Monitor Cos Phase drift (DOS)
Values that can be passed to RDC_getDiagnosticsCosPhaseDriftData(), RDC_setDiagnosticsCosPhaseDriftData() as Diag_Mon_Cos_Phase_drift_data parameter
◆ phase_drift_threshold_hi
int16_t Diag_Mon_Cos_Phase_drift_data::phase_drift_threshold_hi |
◆ phase_drift_threshold_lo
int16_t Diag_Mon_Cos_Phase_drift_data::phase_drift_threshold_lo |
◆ phase_drift_glitch_count
uint8_t Diag_Mon_Cos_Phase_drift_data::phase_drift_glitch_count |
◆ phase_drift_cos_hi
bool Diag_Mon_Cos_Phase_drift_data::phase_drift_cos_hi |
◆ phase_drift_cos_lo
bool Diag_Mon_Cos_Phase_drift_data::phase_drift_cos_lo |
◆ phase_drift_en
bool Diag_Mon_Cos_Phase_drift_data::phase_drift_en |