PINMUX Driver API/interface file.
This file contains pad configure register offsets and bit-field value macros for different configurations,
BIT[20] INVERT Invert input (0 = Non Inverted / 1 = Inverted) BIT[19:18] QUAL SEL Select the input qualifier type (00 : SYNC, 01 : 3 SAMPLE, 10 : 6 SAMPLE, 11 : ASYNC) BIT[17:16] GPIO SEL Select the CPU ownership for GPIO pin (00 : GPIO0, 01 : GPIO1, 10 : GPIO2, 11 : GPIO3) BIT[10] SLEWRATE Set slew rate (0 = High / 1 = Low) BIT[9] PULLTYPESEL Set the iternal resistor pull direction high or low (if enabled) BIT[8] PULLUDEN Internal resistor disable (0 = enabled / 1 = disabled) BIT[7:4] OVERRIDE Override the default input and output driver from IP BIT[3:0] MUXMODE select the desired function on the given pin
Go to the source code of this file.
Data Structures | |
struct | Pinmux_PerCfg_t |
Structure defining the pin configuration parameters. More... | |
Macros | |
#define | PINMUX_END (-1) |
Macro to mark end of pinmux config array. More... | |
#define | PIN_MODE(mode) ((uint32_t) mode) |
Pin mode - it is at 0th bit. No shift requried. More... | |
#define | PIN_FORCE_INPUT_ENABLE (((uint32_t) 0x1U) << 4U) |
Override IP default to enable input. More... | |
#define | PIN_FORCE_INPUT_DISABLE (((uint32_t) 0x3U) << 4U) |
Override IP default to disable input. More... | |
#define | PIN_FORCE_OUTPUT_ENABLE (((uint32_t) 0x1U) << 6U) |
Override IP default to enable output. More... | |
#define | PIN_FORCE_OUTPUT_DISABLE (((uint32_t) 0x3U) << 6U) |
Override IP default to disable output. More... | |
#define | PIN_PULL_DISABLE (((uint32_t) 0x1U) << 8U) |
Resistor enable. More... | |
#define | PIN_PULL_UP (((uint32_t) 0x1U) << 9U) |
Pull Up. More... | |
#define | PIN_PULL_DOWN (((uint32_t) 0x0U) << 9U) |
Pull Down. More... | |
#define | PIN_SLEW_RATE_HIGH (((uint32_t) 0x0U) << 10U) |
Slew Rate High. More... | |
#define | PIN_SLEW_RATE_LOW (((uint32_t) 0x1U) << 10U) |
Slew Rate Low. More... | |
#define | PIN_GPIO_R5SS0_0 (((uint32_t) 0x0U) << 16U) |
GPIO Pin CPU ownership - R5SS0_0. More... | |
#define | PIN_GPIO_R5SS0_1 (((uint32_t) 0x1U) << 16U) |
GPIO Pin CPU ownership - R5SS0_1. More... | |
#define | PIN_GPIO_R5SS1_0 (((uint32_t) 0x2U) << 16U) |
GPIO Pin CPU ownership - R5SS1_0. More... | |
#define | PIN_GPIO_R5SS1_1 (((uint32_t) 0x3U) << 16U) |
GPIO Pin CPU ownership - R5SS1_1. More... | |
#define | PIN_QUAL_SYNC (((uint32_t) 0x0U) << 18U) |
Pin Qualifier - SYNC. More... | |
#define | PIN_QUAL_3SAMPLE (((uint32_t) 0x1U) << 18U) |
Pin Qualifier - 3 SAMPLE. More... | |
#define | PIN_QUAL_6SAMPLE (((uint32_t) 0x2U) << 18U) |
Pin Qualifier - 6 SAMPLE. More... | |
#define | PIN_QUAL_ASYNC (((uint32_t) 0x3U) << 18U) |
Pin Qualifier - ASYNC. More... | |
#define | PIN_INVERT (((uint32_t) 0x1U) << 20U) |
Pin Invert. More... | |
#define | PIN_NON_INVERT (((uint32_t) 0x0U) << 20U) |
Pin Non Invert. More... | |
Pinmux Domain ID | |
#define | PINMUX_DOMAIN_ID_MAIN (0U) |
Pad config register offset in control module | |
#define | PIN_OSPI0_CSN0 (0x00000000U) |
#define | PIN_OSPI0_CSN1 (0x00000004U) |
#define | PIN_OSPI0_CLK (0x00000008U) |
#define | PIN_OSPI0_D0 (0x0000000CU) |
#define | PIN_OSPI0_D1 (0x00000010U) |
#define | PIN_OSPI0_D2 (0x00000014U) |
#define | PIN_OSPI0_D3 (0x00000018U) |
#define | PIN_MCAN0_RX (0x0000001CU) |
#define | PIN_MCAN0_TX (0x00000020U) |
#define | PIN_MCAN1_RX (0x00000024U) |
#define | PIN_MCAN1_TX (0x00000028U) |
#define | PIN_SPI0_CS0 (0x0000002CU) |
#define | PIN_SPI0_CLK (0x00000030U) |
#define | PIN_SPI0_D0 (0x00000034U) |
#define | PIN_SPI0_D1 (0x00000038U) |
#define | PIN_SPI1_CS0 (0x0000003CU) |
#define | PIN_SPI1_CLK (0x00000040U) |
#define | PIN_SPI1_D0 (0x00000044U) |
#define | PIN_SPI1_D1 (0x00000048U) |
#define | PIN_LIN1_RXD (0x0000004CU) |
#define | PIN_LIN1_TXD (0x00000050U) |
#define | PIN_LIN2_RXD (0x00000054U) |
#define | PIN_LIN2_TXD (0x00000058U) |
#define | PIN_I2C1_SCL (0x0000005CU) |
#define | PIN_I2C1_SDA (0x00000060U) |
#define | PIN_UART0_RTSN (0x00000064U) |
#define | PIN_UART0_CTSN (0x00000068U) |
#define | PIN_UART0_RXD (0x0000006CU) |
#define | PIN_UART0_TXD (0x00000070U) |
#define | PIN_RGMII1_RXC (0x00000074U) |
#define | PIN_RGMII1_RX_CTL (0x00000078U) |
#define | PIN_RGMII1_RD0 (0x0000007CU) |
#define | PIN_RGMII1_RD1 (0x00000080U) |
#define | PIN_RGMII1_RD2 (0x00000084U) |
#define | PIN_RGMII1_RD3 (0x00000088U) |
#define | PIN_RGMII1_TXC (0x0000008CU) |
#define | PIN_RGMII1_TX_CTL (0x00000090U) |
#define | PIN_RGMII1_TD0 (0x00000094U) |
#define | PIN_RGMII1_TD1 (0x00000098U) |
#define | PIN_RGMII1_TD2 (0x0000009CU) |
#define | PIN_RGMII1_TD3 (0x000000A0U) |
#define | PIN_MDIO_MDIO (0x000000A4U) |
#define | PIN_MDIO_MDC (0x000000A8U) |
#define | PIN_EPWM0_A (0x000000ACU) |
#define | PIN_EPWM0_B (0x000000B0U) |
#define | PIN_EPWM1_A (0x000000B4U) |
#define | PIN_EPWM1_B (0x000000B8U) |
#define | PIN_EPWM2_A (0x000000BCU) |
#define | PIN_EPWM2_B (0x000000C0U) |
#define | PIN_EPWM3_A (0x000000C4U) |
#define | PIN_EPWM3_B (0x000000C8U) |
#define | PIN_EPWM4_A (0x000000CCU) |
#define | PIN_EPWM4_B (0x000000D0U) |
#define | PIN_EPWM5_A (0x000000D4U) |
#define | PIN_EPWM5_B (0x000000D8U) |
#define | PIN_EPWM6_A (0x000000DCU) |
#define | PIN_EPWM6_B (0x000000E0U) |
#define | PIN_EPWM7_A (0x000000E4U) |
#define | PIN_EPWM7_B (0x000000E8U) |
#define | PIN_EPWM8_A (0x000000ECU) |
#define | PIN_EPWM8_B (0x000000F0U) |
#define | PIN_EPWM9_A (0x000000F4U) |
#define | PIN_EPWM9_B (0x000000F8U) |
#define | PIN_EPWM10_A (0x000000FCU) |
#define | PIN_EPWM10_B (0x00000100U) |
#define | PIN_EPWM11_A (0x00000104U) |
#define | PIN_EPWM11_B (0x00000108U) |
#define | PIN_EPWM12_A (0x0000010CU) |
#define | PIN_EPWM12_B (0x00000110U) |
#define | PIN_EPWM13_A (0x00000114U) |
#define | PIN_EPWM13_B (0x00000118U) |
#define | PIN_EPWM14_A (0x0000011CU) |
#define | PIN_EPWM14_B (0x00000120U) |
#define | PIN_EPWM15_A (0x00000124U) |
#define | PIN_EPWM15_B (0x00000128U) |
#define | PIN_UART1_RXD (0x0000012CU) |
#define | PIN_UART1_TXD (0x00000130U) |
#define | PIN_MMC_CLK (0x00000134U) |
#define | PIN_MMC_CMD (0x00000138U) |
#define | PIN_MMC_DAT0 (0x0000013CU) |
#define | PIN_MMC_DAT1 (0x00000140U) |
#define | PIN_MMC_DAT2 (0x00000144U) |
#define | PIN_MMC_DAT3 (0x00000148U) |
#define | PIN_MMC_SDWP (0x0000014CU) |
#define | PIN_MMC_SDCD (0x00000150U) |
#define | PIN_PR0_MDIO_MDIO (0x00000154U) |
#define | PIN_PR0_MDIO_MDC (0x00000158U) |
#define | PIN_PR0_PRU0_GPIO5 (0x0000015CU) |
#define | PIN_PR0_PRU0_GPIO9 (0x00000160U) |
#define | PIN_PR0_PRU0_GPIO10 (0x00000164U) |
#define | PIN_PR0_PRU0_GPIO8 (0x00000168U) |
#define | PIN_PR0_PRU0_GPIO6 (0x0000016CU) |
#define | PIN_PR0_PRU0_GPIO4 (0x00000170U) |
#define | PIN_PR0_PRU0_GPIO0 (0x00000174U) |
#define | PIN_PR0_PRU0_GPIO1 (0x00000178U) |
#define | PIN_PR0_PRU0_GPIO2 (0x0000017CU) |
#define | PIN_PR0_PRU0_GPIO3 (0x00000180U) |
#define | PIN_PR0_PRU0_GPIO16 (0x00000184U) |
#define | PIN_PR0_PRU0_GPIO15 (0x00000188U) |
#define | PIN_PR0_PRU0_GPIO11 (0x0000018CU) |
#define | PIN_PR0_PRU0_GPIO12 (0x00000190U) |
#define | PIN_PR0_PRU0_GPIO13 (0x00000194U) |
#define | PIN_PR0_PRU0_GPIO14 (0x00000198U) |
#define | PIN_PR0_PRU1_GPIO5 (0x0000019CU) |
#define | PIN_PR0_PRU1_GPIO9 (0x000001A0U) |
#define | PIN_PR0_PRU1_GPIO10 (0x000001A4U) |
#define | PIN_PR0_PRU1_GPIO8 (0x000001A8U) |
#define | PIN_PR0_PRU1_GPIO6 (0x000001ACU) |
#define | PIN_PR0_PRU1_GPIO4 (0x000001B0U) |
#define | PIN_PR0_PRU1_GPIO0 (0x000001B4U) |
#define | PIN_PR0_PRU1_GPIO1 (0x000001B8U) |
#define | PIN_PR0_PRU1_GPIO2 (0x000001BCU) |
#define | PIN_PR0_PRU1_GPIO3 (0x000001C0U) |
#define | PIN_PR0_PRU1_GPIO16 (0x000001C4U) |
#define | PIN_PR0_PRU1_GPIO15 (0x000001C8U) |
#define | PIN_PR0_PRU1_GPIO11 (0x000001CCU) |
#define | PIN_PR0_PRU1_GPIO12 (0x000001D0U) |
#define | PIN_PR0_PRU1_GPIO13 (0x000001D4U) |
#define | PIN_PR0_PRU1_GPIO14 (0x000001D8U) |
#define | PIN_PR0_PRU1_GPIO19 (0x000001DCU) |
#define | PIN_PR0_PRU1_GPIO18 (0x000001E0U) |
#define | PIN_EXT_REFCLK0 (0x000001E4U) |
#define | PIN_SDFM0_CLK0 (0x000001E8U) |
#define | PIN_SDFM0_D0 (0x000001ECU) |
#define | PIN_SDFM0_CLK1 (0x000001F0U) |
#define | PIN_SDFM0_D1 (0x000001F4U) |
#define | PIN_SDFM0_CLK2 (0x000001F8U) |
#define | PIN_SDFM0_D2 (0x000001FCU) |
#define | PIN_SDFM0_CLK3 (0x00000200U) |
#define | PIN_SDFM0_D3 (0x00000204U) |
#define | PIN_EQEP0_A (0x00000208U) |
#define | PIN_EQEP0_B (0x0000020CU) |
#define | PIN_EQEP0_STROBE (0x00000210U) |
#define | PIN_EQEP0_INDEX (0x00000214U) |
#define | PIN_I2C0_SDA (0x00000218U) |
#define | PIN_I2C0_SCL (0x0000021CU) |
#define | PIN_MCAN2_TX (0x00000220U) |
#define | PIN_MCAN2_RX (0x00000224U) |
#define | PIN_CLKOUT0 (0x00000228U) |
#define | PIN_RESET_REQZ (0x0000022CU) |
#define | PIN_SAFETY_ERRORN (0x00000230U) |
#define | PIN_TDI (0x00000234U) |
#define | PIN_TDO (0x00000238U) |
#define | PIN_TMS (0x0000023CU) |
#define | PIN_TCK (0x00000240U) |
#define | PIN_QSPI_CLKLB (0x00000244U) |
Functions | |
void | Pinmux_config (const Pinmux_PerCfg_t *pinmuxCfg, uint32_t domainId) |
This API configures the pinmux based on the domain. More... | |