AM263Px MCU+ SDK  09.01.00

Introduction

The CPSW statistics module implements only the IOCTLs defined in the generic Enet Statistics API. There are no additional CPSW-specific IOCTLs.

The statistics structures are CPSW specific and may vary depending on the CPSW instance:

Interrupts:

Data Structures

struct  CpswStats_HostPort_2g
 CPSW 2G host port statistics. More...
 
struct  CpswStats_MacPort_2g
 CPSW 2G MAC port statistics. More...
 
struct  CpswStats_HostPort_Ng
 CPSW 5G or 9G host port statistics. More...
 
struct  CpswStats_MacPort_Ng
 CPSW 5G or 9G MAC port statistics. More...
 
struct  CpswStats_PortStats
 CPSW nG port statistics. More...
 

Macros

#define CPSW_STATS_BLOCK_ELEM_NUM   (128U)
 Number of elements in a statistics block. More...
 

Macro Definition Documentation

◆ CPSW_STATS_BLOCK_ELEM_NUM

#define CPSW_STATS_BLOCK_ELEM_NUM   (128U)

Number of elements in a statistics block.