AM261x MCU+ SDK  26.00.00
usb_device_info Struct Reference

Data Fields

u8 udi_bus
 
u8 udi_addr
 
usb_event_cookie_t udi_cookie
 
char udi_product [USB_MAX_STRING_LEN]
 
char udi_vendor [USB_MAX_STRING_LEN]
 
char udi_release [8]
 
u16 udi_productNo
 
u16 udi_vendorNo
 
u16 udi_releaseNo
 
u8 udi_class
 
u8 udi_subclass
 
u8 udi_protocol
 
u8 udi_config
 
u8 udi_speed
 
int udi_power
 
int udi_nports
 
char udi_devnames [USB_MAX_DEVNAMES][USB_MAX_DEVNAMELEN]
 
u8 udi_ports [16]
 

Field Documentation

◆ udi_bus

u8 usb_device_info::udi_bus

◆ udi_addr

u8 usb_device_info::udi_addr

◆ udi_cookie

usb_event_cookie_t usb_device_info::udi_cookie

◆ udi_product

char usb_device_info::udi_product[USB_MAX_STRING_LEN]

◆ udi_vendor

char usb_device_info::udi_vendor[USB_MAX_STRING_LEN]

◆ udi_release

char usb_device_info::udi_release[8]

◆ udi_productNo

u16 usb_device_info::udi_productNo

◆ udi_vendorNo

u16 usb_device_info::udi_vendorNo

◆ udi_releaseNo

u16 usb_device_info::udi_releaseNo

◆ udi_class

u8 usb_device_info::udi_class

◆ udi_subclass

u8 usb_device_info::udi_subclass

◆ udi_protocol

u8 usb_device_info::udi_protocol

◆ udi_config

u8 usb_device_info::udi_config

◆ udi_speed

u8 usb_device_info::udi_speed

◆ udi_power

int usb_device_info::udi_power

◆ udi_nports

int usb_device_info::udi_nports

◆ udi_devnames

char usb_device_info::udi_devnames[USB_MAX_DEVNAMES][USB_MAX_DEVNAMELEN]

◆ udi_ports

u8 usb_device_info::udi_ports[16]