AM261x MCU+ SDK  26.00.00
SDL_ESM_config Struct Reference

Detailed Description

ESM init configuration.


This structure defines ESM Init configuration

Data Fields

SDL_ESM_ErrorConfig_t esmErrorConfig
 
uint32_t enableBitmap [SDL_ESM_MAX_EVENT_MAP_NUM_WORDS]
 
uint32_t priorityBitmap [SDL_ESM_MAX_EVENT_MAP_NUM_WORDS]
 
uint32_t errorpinBitmap [SDL_ESM_MAX_EVENT_MAP_NUM_WORDS]
 
uint32_t enableCriticalBitmap [SDL_ESM_MAX_EVENT_MAP_NUM_WORDS]
 
uint32_t criticalInterruptDelayCounter
 
uint32_t pinmininterval
 

Field Documentation

◆ esmErrorConfig

SDL_ESM_ErrorConfig_t SDL_ESM_config::esmErrorConfig

Error event to be used for self test

◆ enableBitmap

uint32_t SDL_ESM_config::enableBitmap[SDL_ESM_MAX_EVENT_MAP_NUM_WORDS]

ESM Event bitmap

◆ priorityBitmap

uint32_t SDL_ESM_config::priorityBitmap[SDL_ESM_MAX_EVENT_MAP_NUM_WORDS]

ESM Event Priority bitmap

◆ errorpinBitmap

uint32_t SDL_ESM_config::errorpinBitmap[SDL_ESM_MAX_EVENT_MAP_NUM_WORDS]

ESM bitmap for driving error pin: When selected error event occurs the error output pin will be asserted It is the application responsibility to reset the error if the system did not crash or lockup

◆ enableCriticalBitmap

uint32_t SDL_ESM_config::enableCriticalBitmap[SDL_ESM_MAX_EVENT_MAP_NUM_WORDS]

ESM Event Critical Interrupt bitmap

◆ criticalInterruptDelayCounter

uint32_t SDL_ESM_config::criticalInterruptDelayCounter

ESM Event Critical Interrupt delay Counter

◆ pinmininterval

uint32_t SDL_ESM_config::pinmininterval

ESM Event pin minimum interval