AM261x MCU+ SDK  26.00.00
MCSPILLD_InitObject Struct Reference

Detailed Description

MCSPI driver initialization object.

Data Fields

uint32_t inputClkFreq
 
uint32_t intrNum
 
uint32_t operMode
 
uint8_t intrPriority
 
uint32_t chMode
 
uint32_t pinMode
 
uint32_t initDelay
 
uint32_t multiWordAccess
 
uint32_t msMode
 
uint32_t chEnabled [MCSPI_MAX_NUM_CHANNELS]
 
MCSPI_ChObject chObj [MCSPI_MAX_NUM_CHANNELS]
 
MCSPI_DmaHandle mcspiDmaHandle
 
MCSPI_clockGet clockP_get
 
MCSPI_transferCallbackFxn transferCallbackFxn
 
MCSPI_errorCallbackFxn errorCallbackFxn
 

Field Documentation

◆ inputClkFreq

uint32_t MCSPILLD_InitObject::inputClkFreq

Module input clock frequency

◆ intrNum

uint32_t MCSPILLD_InitObject::intrNum

Peripheral interrupt number

◆ operMode

uint32_t MCSPILLD_InitObject::operMode

Driver operating mode

◆ intrPriority

uint8_t MCSPILLD_InitObject::intrPriority

Interrupt priority

◆ chMode

uint32_t MCSPILLD_InitObject::chMode

Channel mode: Single or multi channel. Refer MCSPI_ChMode

◆ pinMode

uint32_t MCSPILLD_InitObject::pinMode

Pin mode. Refer MCSPI_PinMode

◆ initDelay

uint32_t MCSPILLD_InitObject::initDelay

Initial SPI delay for first transfer. Refer MCSPI_InitDelay

◆ multiWordAccess

uint32_t MCSPILLD_InitObject::multiWordAccess

Flag to enable/disable multi word access

◆ msMode

uint32_t MCSPILLD_InitObject::msMode

Controller or Peripheral mode. Refer MCSPI_MsMode

◆ chEnabled

uint32_t MCSPILLD_InitObject::chEnabled[MCSPI_MAX_NUM_CHANNELS]

Enable/Disable Flag for all McSPI channels

◆ chObj

MCSPI_ChObject MCSPILLD_InitObject::chObj[MCSPI_MAX_NUM_CHANNELS]

Channel object

◆ mcspiDmaHandle

MCSPI_DmaHandle MCSPILLD_InitObject::mcspiDmaHandle

DMA Handle

◆ clockP_get

MCSPI_clockGet MCSPILLD_InitObject::clockP_get

◆ transferCallbackFxn

MCSPI_transferCallbackFxn MCSPILLD_InitObject::transferCallbackFxn

Callback function pointer

◆ errorCallbackFxn

MCSPI_errorCallbackFxn MCSPILLD_InitObject::errorCallbackFxn

Callback function pointer