AM261x MCU+ SDK  26.00.00
LIN_LinConfigParams Struct Reference

Data Fields

LIN_HLD_LinMode linMode
 
LIN_HLD_MaskFilterType maskFilteringType
 
uint8_t linTxMask
 
uint8_t linRxMask
 
LIN_HLD_ChecksumType checksumType
 
bool adaptModeEnable
 
uint32_t maxBaudRate
 
LIN_HLD_Sync_Delimiter syncDelimiter
 
LIN_HLD_Sync_Break syncBreak
 
LIN_IdMatchCallbackFxn idMatchCallbackFxn
 
LIN_TransferCompleteCallbackFxn transferCompleteCallbackFxn
 

Field Documentation

◆ linMode

LIN_HLD_LinMode LIN_LinConfigParams::linMode

LIN Operational Mode Refer Enumeration LIN_HLD_LinMode

◆ maskFilteringType

LIN_HLD_MaskFilterType LIN_LinConfigParams::maskFilteringType

Mask filtering Type Refer Enumeration LIN_HLD_MaskFilterType

◆ linTxMask

uint8_t LIN_LinConfigParams::linTxMask

LIN TX Mask

◆ linRxMask

uint8_t LIN_LinConfigParams::linRxMask

LIN RX Mask

◆ checksumType

LIN_HLD_ChecksumType LIN_LinConfigParams::checksumType

Checksum Type Refer Enumeration LIN_HLD_ChecksumType

◆ adaptModeEnable

bool LIN_LinConfigParams::adaptModeEnable

Auto baud adjustment ADAPT (Enable/Disable) false: Automatic Baud Rate adjustment is Disabled. true: Automatic Baud Rate adjustment is Enabled.

◆ maxBaudRate

uint32_t LIN_LinConfigParams::maxBaudRate

Maximum Possible Baud Rate

◆ syncDelimiter

LIN_HLD_Sync_Delimiter LIN_LinConfigParams::syncDelimiter

Sync Delimiter Length

◆ syncBreak

LIN_HLD_Sync_Break LIN_LinConfigParams::syncBreak

Sync Break Length

◆ idMatchCallbackFxn

LIN_IdMatchCallbackFxn LIN_LinConfigParams::idMatchCallbackFxn

ID Match Callback Function Pointer(only when Slave/Responder)

◆ transferCompleteCallbackFxn

LIN_TransferCompleteCallbackFxn LIN_LinConfigParams::transferCompleteCallbackFxn

Transfer Complete Callback Function Pointer(Both Commander & Responder)