AM261x MCU+ SDK  26.00.00
FSS_ECCRegionConfig Struct Reference

Data Fields

uint32_t size
 
uint32_t startAddress
 
uint32_t regionIndex
 

Field Documentation

◆ size

uint32_t FSS_ECCRegionConfig::size

Size of the region (in bytes, aligned to 4K)

◆ startAddress

uint32_t FSS_ECCRegionConfig::startAddress

starting address (offset in bytes, aligned to 4K)

◆ regionIndex

uint32_t FSS_ECCRegionConfig::regionIndex

index for this region