AM261x MCU+ SDK  26.00.00

Data Fields

uint32_t baseAddr
 
uint32_t intrNum0
 
uint32_t intrNum1
 
uint32_t operMode
 
uint8_t intrPriority
 
uint32_t OptionTLVtype
 
CANFD_MCANLoopbackCfgParams CANFDMcanloopbackParams
 
CANFD_MCANBitTimingParams CANFDMcanBitTimingParams
 
uint32_t txMemType
 
uint32_t rxMemType
 
void * filterConfig
 void pointer to MCAN_ExtMsgIDFilterElement or MCAN_StdMsgIDFilterElement structure. It will point to any of the two structure based on fdMode. More...
 

Field Documentation

◆ baseAddr

uint32_t CANFD_Attrs::baseAddr

Peripheral interrupt number

◆ intrNum0

uint32_t CANFD_Attrs::intrNum0

Peripheral interrupt number

◆ intrNum1

uint32_t CANFD_Attrs::intrNum1

Driver operating mode. Polling, DMA, interrupt

◆ operMode

uint32_t CANFD_Attrs::operMode

Interrupt priority

◆ intrPriority

uint8_t CANFD_Attrs::intrPriority

Driver operating mode. Polling, DMA, interrupt

◆ OptionTLVtype

uint32_t CANFD_Attrs::OptionTLVtype

◆ CANFDMcanloopbackParams

CANFD_MCANLoopbackCfgParams CANFD_Attrs::CANFDMcanloopbackParams

◆ CANFDMcanBitTimingParams

CANFD_MCANBitTimingParams CANFD_Attrs::CANFDMcanBitTimingParams

Tx message storage type. Refer enum MCAN_MemType.

◆ txMemType

uint32_t CANFD_Attrs::txMemType

Rx message storage type. Refer enum MCAN_MemType.

◆ rxMemType

uint32_t CANFD_Attrs::rxMemType

◆ filterConfig

void* CANFD_Attrs::filterConfig

void pointer to MCAN_ExtMsgIDFilterElement or MCAN_StdMsgIDFilterElement structure. It will point to any of the two structure based on fdMode.