AM261x MCU+ SDK  26.00.00

Introduction

Typedefs

typedef uint8_t SDL_TOG_Inst
 

Macros

#define SDL_TOG_INSTANCE_TIMEOUT0_CFG   0U
 
#define SDL_TOG_MAX_INSTANCE   1U
 
#define SDL_TOG_INSTANCE   0U
 

Macro Definition Documentation

◆ SDL_TOG_INSTANCE_TIMEOUT0_CFG

#define SDL_TOG_INSTANCE_TIMEOUT0_CFG   0U

MAIN Timeout0

◆ SDL_TOG_MAX_INSTANCE

#define SDL_TOG_MAX_INSTANCE   1U

Maximum

◆ SDL_TOG_INSTANCE

#define SDL_TOG_INSTANCE   0U

Instance

Typedef Documentation

◆ SDL_TOG_Inst

typedef uint8_t SDL_TOG_Inst