AM261x MCU+ SDK  26.00.00

Introduction

Macros

#define STC_MSS_INTERVAL_NUM   (uint32_t)(1U)
 
#define STC_MSS_LP_SCAN_MODE   (uint32_t)(0U)
 
#define STC_MSS_CODEC_SPREAD_MODE   (uint32_t)(1U)
 
#define STC_MSS_CAP_IDLE_CYCLE   (uint32_t)(3U)
 
#define STC_MSS_SCANEN_HIGH_CAP_IDLE_CYCLE   (uint32_t)(3U)
 
#define STC_MSS_MAX_RUN_TIME   (uint32_t)(0xFFFFFFFFU)
 
#define STC_MSS_CLK_DIV   (uint32_t)(1U)
 
#define STC_ROM_START_ADDRESS   (uint32_t)(0U)
 
#define STC_ROM_START_ADDRESS   (uint32_t)(0U)
 
#define STC_pROM_START_ADDRESS   (uint32_t)(1U)
 
#define STC_pROM_START_ADDRESS   (uint32_t)(1U)
 
#define STC_DSS_INTERVAL_NUM   (uint32_t)(1U)
 
#define STC_DSS_LP_SCAN_MODE   (uint32_t)(0U)
 
#define STC_DSS_CODEC_SPREAD_MODE   (uint32_t)(1U)
 
#define STC_DSS_CAP_IDLE_CYCLE   (uint32_t)(3U)
 
#define STC_DSS_SCANEN_HIGH_CAP_IDLE_CYCLE   (uint32_t)(3U)
 
#define STC_DSS_MAX_RUN_TIME   (uint32_t)(0xFFFFFFFFU)
 
#define STC_DSS_CLK_DIV   (uint32_t)(1U)
 

Macro Definition Documentation

◆ STC_MSS_INTERVAL_NUM

#define STC_MSS_INTERVAL_NUM   (uint32_t)(1U)

◆ STC_MSS_LP_SCAN_MODE

#define STC_MSS_LP_SCAN_MODE   (uint32_t)(0U)

◆ STC_MSS_CODEC_SPREAD_MODE

#define STC_MSS_CODEC_SPREAD_MODE   (uint32_t)(1U)

◆ STC_MSS_CAP_IDLE_CYCLE

#define STC_MSS_CAP_IDLE_CYCLE   (uint32_t)(3U)

◆ STC_MSS_SCANEN_HIGH_CAP_IDLE_CYCLE

#define STC_MSS_SCANEN_HIGH_CAP_IDLE_CYCLE   (uint32_t)(3U)

◆ STC_MSS_MAX_RUN_TIME

#define STC_MSS_MAX_RUN_TIME   (uint32_t)(0xFFFFFFFFU)

◆ STC_MSS_CLK_DIV

#define STC_MSS_CLK_DIV   (uint32_t)(1U)

◆ STC_ROM_START_ADDRESS [1/2]

#define STC_ROM_START_ADDRESS   (uint32_t)(0U)

◆ STC_ROM_START_ADDRESS [2/2]

#define STC_ROM_START_ADDRESS   (uint32_t)(0U)

◆ STC_pROM_START_ADDRESS [1/2]

#define STC_pROM_START_ADDRESS   (uint32_t)(1U)

◆ STC_pROM_START_ADDRESS [2/2]

#define STC_pROM_START_ADDRESS   (uint32_t)(1U)

◆ STC_DSS_INTERVAL_NUM

#define STC_DSS_INTERVAL_NUM   (uint32_t)(1U)

◆ STC_DSS_LP_SCAN_MODE

#define STC_DSS_LP_SCAN_MODE   (uint32_t)(0U)

◆ STC_DSS_CODEC_SPREAD_MODE

#define STC_DSS_CODEC_SPREAD_MODE   (uint32_t)(1U)

◆ STC_DSS_CAP_IDLE_CYCLE

#define STC_DSS_CAP_IDLE_CYCLE   (uint32_t)(3U)

◆ STC_DSS_SCANEN_HIGH_CAP_IDLE_CYCLE

#define STC_DSS_SCANEN_HIGH_CAP_IDLE_CYCLE   (uint32_t)(3U)

◆ STC_DSS_MAX_RUN_TIME

#define STC_DSS_MAX_RUN_TIME   (uint32_t)(0xFFFFFFFFU)

◆ STC_DSS_CLK_DIV

#define STC_DSS_CLK_DIV   (uint32_t)(1U)