TI DP83TG720 Ethernet PHY.
Data Structures | |
struct | Dp83tg720_Cfg |
DP83TG720 PHY configuration parameters. More... | |
Functions | |
void | Dp83tg720_initCfg (Dp83tg720_Cfg *cfg) |
Initialize DP83TC811 PHY specific config params. More... | |
void | Dp83tg720_bind (EthPhyDrv_Handle *hPhy, uint8_t phyAddr, Phy_RegAccessCb_t *pRegAccessCb) |
bool | Dp83tg720_isPhyDevSupported (EthPhyDrv_Handle hPhy, const void *pversion) |
bool | Dp83tg720_isMacModeSupported (EthPhyDrv_Handle hPhy, Phy_Mii mii) |
int32_t | Dp83tg720_config (EthPhyDrv_Handle hPhy, const void *pExtCfg, const uint32_t extCfgSize, Phy_Mii mii, bool loopbackEn) |
void | Dp83tg720_reset (EthPhyDrv_Handle hPhy) |
bool | Dp83tg720_isResetComplete (EthPhyDrv_Handle hPhy) |
void | Dp83tg720_printRegs (EthPhyDrv_Handle hPhy) |
Enumerations | |
enum | Dp83tg720_MasterSlaveMode { DP83TG720_MASTER_SLAVE_STRAP = 0x0U, DP83TG720_MASTER_MODE = 0x1U, DP83TG720_SLAVE_MODE = 0x2U } |
DP83TG720 Master/Slave modes. More... | |
void Dp83tg720_initCfg | ( | Dp83tg720_Cfg * | cfg | ) |
Initialize DP83TC811 PHY specific config params.
Initializes the DP83TC811 PHY specific configuration parameters.
cfg | DP83TC811 PHY config structure pointer |
void Dp83tg720_bind | ( | EthPhyDrv_Handle * | hPhy, |
uint8_t | phyAddr, | ||
Phy_RegAccessCb_t * | pRegAccessCb | ||
) |
bool Dp83tg720_isPhyDevSupported | ( | EthPhyDrv_Handle | hPhy, |
const void * | pversion | ||
) |
bool Dp83tg720_isMacModeSupported | ( | EthPhyDrv_Handle | hPhy, |
Phy_Mii | mii | ||
) |
int32_t Dp83tg720_config | ( | EthPhyDrv_Handle | hPhy, |
const void * | pExtCfg, | ||
const uint32_t | extCfgSize, | ||
Phy_Mii | mii, | ||
bool | loopbackEn | ||
) |
void Dp83tg720_reset | ( | EthPhyDrv_Handle | hPhy | ) |
bool Dp83tg720_isResetComplete | ( | EthPhyDrv_Handle | hPhy | ) |
void Dp83tg720_printRegs | ( | EthPhyDrv_Handle | hPhy | ) |