This file contains the prototype of DTHE SHA driver APIs.
Go to the source code of this file.
Data Structures | |
| struct | DTHE_SHA_Params |
| Parameters required for SHA Driver. More... | |
Macros | |
| #define | DTHE_SHA_ALGO_MD5 (0x1U) |
| MD5 Flag. More... | |
| #define | DTHE_SHA_ALGO_SHA384 (0x2U) |
| SHA-384 Flag. More... | |
| #define | DTHE_SHA_ALGO_SHA1 (0x3U) |
| SHA-1 Flag. More... | |
| #define | DTHE_SHA_ALGO_SHA512 (0x4U) |
| SHA-512 Flag. More... | |
| #define | DTHE_SHA_ALGO_SHA224 (0x5U) |
| SHA-224 Flag. More... | |
| #define | DTHE_SHA_ALGO_SHA256 (0x6U) |
| SHA-256 Flag. More... | |
| #define | DTHE_SHA_MAX_DIGEST_SIZE_BYTES (64U) |
| The Maximum Digest Size is 64bytes for the SHA512. More... | |
Enumerations | |
| enum | DTHE_SHA_Return_t { DTHE_SHA_RETURN_SUCCESS = 0x67A42DD1U, DTHE_SHA_RETURN_FAILURE = 0x06C2B483U } |
| DTHE SHA Driver Error code. More... | |
Functions | |
| DTHE_SHA_Return_t | DTHE_SHA_open (DTHE_Handle handle) |
| Function to Open DTHE SHA Driver. More... | |
| DTHE_SHA_Return_t | DTHE_SHA_compute (DTHE_Handle handle, DTHE_SHA_Params *ptrShaParams, Bool isLastBlock) |
| The function is used to execute the SHA Driver with the specified parameters. More... | |
| DTHE_SHA_Return_t | DTHE_HMACSHA_compute (DTHE_Handle handle, DTHE_SHA_Params *ptrShaParams) |
| The function is used to execute the HMAC SHA Operations with the specified parameters. More... | |
| DTHE_SHA_Return_t | DTHE_SHA_close (DTHE_Handle handle) |
| Function to close DTHE SHA Driver. More... | |