AM261x MCU+ SDK  26.00.00
dev.h File Reference

Introduction

This file contains the interface to the Linux driver.

Go to the source code of this file.

Data Structures

struct  dwc_usb3_device_t
 

Macros

#define DWC_HIBER_AWAKE   0U
 
#define DWC_HIBER_ENTER_NOSAVE   1U
 
#define DWC_HIBER_ENTER_SAVE   2U
 
#define DWC_HIBER_SLEEPING   3U
 
#define DWC_HIBER_WAIT_LINK_UP   4U
 
#define DWC_HIBER_WAIT_U0   5U
 
#define DWC_HIBER_SS_DIS_QUIRK   6U
 
#define DWC_EVENT_BUF_SIZE   256U
 
#define DWC_NUM_EVENT_BUFS   1U
 

Macro Definition Documentation

◆ DWC_HIBER_AWAKE

#define DWC_HIBER_AWAKE   0U

◆ DWC_HIBER_ENTER_NOSAVE

#define DWC_HIBER_ENTER_NOSAVE   1U

◆ DWC_HIBER_ENTER_SAVE

#define DWC_HIBER_ENTER_SAVE   2U

◆ DWC_HIBER_SLEEPING

#define DWC_HIBER_SLEEPING   3U

◆ DWC_HIBER_WAIT_LINK_UP

#define DWC_HIBER_WAIT_LINK_UP   4U

◆ DWC_HIBER_WAIT_U0

#define DWC_HIBER_WAIT_U0   5U

◆ DWC_HIBER_SS_DIS_QUIRK

#define DWC_HIBER_SS_DIS_QUIRK   6U

◆ DWC_EVENT_BUF_SIZE

#define DWC_EVENT_BUF_SIZE   256U

◆ DWC_NUM_EVENT_BUFS

#define DWC_NUM_EVENT_BUFS   1U