AM243x MCU+ SDK  12.01.00
peerDelayParams_t Struct Reference

Detailed Description

Parameters required for calculating Cable Delay.

Data Fields

uint8_t ifTwoStep
 
uint32_t T1Sec
 
uint32_t T1Nsec
 
uint64_t T2Sec
 
uint32_t T2Nsec
 
uint64_t T3Sec
 
uint32_t T3Nsec
 
uint64_t T4Sec
 
uint32_t T4Nsec
 
uint64_t pDelayReqRcvdTSSec
 
uint32_t pDelayReqRcvdTSNsec
 
uint64_t delayResCorrField
 
uint64_t delayResFwUpCorrField
 

Field Documentation

◆ ifTwoStep

uint8_t peerDelayParams_t::ifTwoStep

Set to 1 if Two step Peer delay response

◆ T1Sec

uint32_t peerDelayParams_t::T1Sec

Delay Request TX timestamp or T1. In Seconds

◆ T1Nsec

uint32_t peerDelayParams_t::T1Nsec

Delay Request TX timestamp or T1. In Nanoseconds

◆ T2Sec

uint64_t peerDelayParams_t::T2Sec

Delay Request Receipt Timestamp T2. In Seconds

◆ T2Nsec

uint32_t peerDelayParams_t::T2Nsec

Delay Request Receipt Timestamp T2. In Nanoseconds

◆ T3Sec

uint64_t peerDelayParams_t::T3Sec

Original Delay Response Tx TS (On Peer). In Seconds

◆ T3Nsec

uint32_t peerDelayParams_t::T3Nsec

Original Delay Response Tx TS (On Peer). In Nanoseconds

◆ T4Sec

uint64_t peerDelayParams_t::T4Sec

Delay Response receipt Rx TS. In Seconds

◆ T4Nsec

uint32_t peerDelayParams_t::T4Nsec

Delay Response receipt Rx TS. In Nanoseconds

◆ pDelayReqRcvdTSSec

uint64_t peerDelayParams_t::pDelayReqRcvdTSSec

Rx timestamp of Peer delay request received. In seconds Used for replying with a peer delay response

◆ pDelayReqRcvdTSNsec

uint32_t peerDelayParams_t::pDelayReqRcvdTSNsec

Rx timestamp of Peer delay request received. In nanoseconds Used for replying with a peer delay response

◆ delayResCorrField

uint64_t peerDelayParams_t::delayResCorrField

Delay Response Correction Field. T3 - T2. In NS

◆ delayResFwUpCorrField

uint64_t peerDelayParams_t::delayResFwUpCorrField

Delay Response Follow Up Correction Field. In NS