AM243x MCU+ SDK  12.01.00

Detailed Description

MMCSD instance attributes - used during initialization.

Data Fields

void * deviceData
 
uint8_t * dataBuf
 
uint8_t transferMode
 
MMCSD_txnCallbackFxn txnCallbackFxn
 

Field Documentation

◆ deviceData

void* MMCSD_Params::deviceData

Pointer to eMMC/SD device data structure. Memory for this structure has to be allocated in application

◆ dataBuf

uint8_t* MMCSD_Params::dataBuf

◆ transferMode

uint8_t MMCSD_Params::transferMode

Blocking or Callback mode

◆ txnCallbackFxn

MMCSD_txnCallbackFxn MMCSD_Params::txnCallbackFxn

MMCSD Callback function pointer