AM243x MCU+ SDK  12.01.00
GPTIMER_PWM_Config Struct Reference

Detailed Description

GPTIMER PWM Generation Mode Configuration Parameters.

Data Fields

uint32_t trigOutputPWMMode
 
uint32_t defaultPWMOutSetting
 
uint32_t cntCompareValPWM
 
uint32_t outputModulationType
 

Field Documentation

◆ trigOutputPWMMode

uint32_t GPTIMER_PWM_Config::trigOutputPWMMode

TIMER PWM Output Trigger mode GptimerPWMOutputTrigModes

◆ defaultPWMOutSetting

uint32_t GPTIMER_PWM_Config::defaultPWMOutSetting

TIMER PWM Output PIN default Value GptimerPWMOutputPinDefaultVal

◆ cntCompareValPWM

uint32_t GPTIMER_PWM_Config::cntCompareValPWM

TIMER PWM timer Compare Value

◆ outputModulationType

uint32_t GPTIMER_PWM_Config::outputModulationType

TIMER PWM modulation type GptimerPWMOutputModulationType