AM243x MCU+ SDK  12.01.00
GPMC_Transaction Struct Reference

Detailed Description

Data structure to set transaction type parameters.

Data Fields

GPMC_TransactionType transType
 
uint32_t count
 
void * Buf
 
void * arg
 
uint32_t transferTimeout
 
GPMC_TransactionStatus status
 

Field Documentation

◆ transType

GPMC_TransactionType GPMC_Transaction::transType

Transaction type : GPMC_TransactionType

◆ count

uint32_t GPMC_Transaction::count

Number of bytes for this transaction

◆ Buf

void* GPMC_Transaction::Buf

void * to a buffer to receive/send data

◆ arg

void* GPMC_Transaction::arg

Argument to be passed to the callback function

◆ transferTimeout

uint32_t GPMC_Transaction::transferTimeout

Timeout of the specific transfer

◆ status

GPMC_TransactionStatus GPMC_Transaction::status

Status code set by GPMC read or write transaction