AM243x MCU+ SDK  12.01.00
generic_phy.h File Reference

Introduction

This file contains the type definitions and helper macros for the generic_phy Ethernet PHY.

Go to the source code of this file.

Macros

#define PHY_BMCR   (0x00U)
 Basic Mode Control Register (BMCR) More...
 
#define PHY_BMSR   (0x01U)
 Basic Mode Status Register (BMSR) More...
 
#define PHY_PHYIDR1   (0x02U)
 PHY Identifier Register #1 (PHYIDR1) More...
 
#define PHY_PHYIDR2   (0x03U)
 PHY Identifier Register #2 (PHYIDR2) More...
 
#define PHY_ANAR   (0x04U)
 Auto-Negotiation Advertisement Register (ANAR) More...
 
#define PHY_ANLPAR   (0x05U)
 Auto-Negotiation Link Partner Abilitiy Register (ANLPAR) More...
 
#define PHY_ANER   (0x06U)
 Auto-Negotiation Expansion Register (ANER) More...
 
#define PHY_ANNPTR   (0x07U)
 Auto-Negotiation NP TX Register (ANNPTR) More...
 
#define PHY_ANNPRR   (0x08U)
 Auto-Neg NP RX Register (ANNPRR) More...
 
#define PHY_GIGCR   (0x09U)
 1000BASE-T Control Register (GIGCR) More...
 
#define PHY_GIGSR   (0x0AU)
 1000BASE-T Status Register (GIGSR) More...
 
#define PHY_MMD_CR   (0x0DU)
 MMD Access Control Register. More...
 
#define PHY_MMD_DR   (0x0EU)
 MMD Access Data Register. More...
 
#define PHY_GIGESR   (0x0FU)
 1000BASE-T Extended Status Register (GIGESR) More...
 
#define BMCR_RESET   PHY_BIT(15)
 
#define BMCR_LOOPBACK   PHY_BIT(14)
 
#define BMCR_SPEED100   PHY_BIT(13)
 
#define BMCR_ANEN   PHY_BIT(12)
 
#define BMCR_PWRDOWN   PHY_BIT(11)
 
#define BMCR_ISOLATE   PHY_BIT(10)
 
#define BMCR_ANRESTART   PHY_BIT(9)
 
#define BMCR_FD   PHY_BIT(8)
 
#define BMCR_SPEED1000   PHY_BIT(6)
 
#define BMSR_100FD   PHY_BIT(14)
 
#define BMSR_100HD   PHY_BIT(13)
 
#define BMSR_10FD   PHY_BIT(12)
 
#define BMSR_10HD   PHY_BIT(11)
 
#define BMSR_GIGEXTSTS   PHY_BIT(8)
 
#define BMSR_ANCOMPLETE   PHY_BIT(5)
 
#define BMSR_ANCAPABLE   PHY_BIT(3)
 
#define BMSR_LINKSTS   PHY_BIT(2)
 
#define BMSR_EXTCAP   PHY_BIT(0)
 
#define PHYIDR1_OUI_OFFSET   (6U)
 
#define PHYIDR2_OUI_MASK   (0xFC00U)
 
#define PHYIDR2_VMDL_MASK   (0x03F0U)
 
#define PHYIDR2_VREV_MASK   (0x000FU)
 
#define PHYIDR2_OUI_OFFSET   (10U)
 
#define PHYIDR2_VMDL_OFFSET   (4U)
 
#define PHYIDR2_VREV_OFFSET   (0U)
 
#define ANAR_100FD   PHY_BIT(8)
 
#define ANAR_100HD   PHY_BIT(7)
 
#define ANAR_10FD   PHY_BIT(6)
 
#define ANAR_10HD   PHY_BIT(5)
 
#define ANAR_802P3   PHY_BIT(0)
 
#define ANAR_100   (ANAR_100FD | ANAR_100HD)
 
#define ANAR_10   (ANAR_10FD | ANAR_10HD)
 
#define ANLPAR_100FD   PHY_BIT(8)
 
#define ANLPAR_100HD   PHY_BIT(7)
 
#define ANLPAR_10FD   PHY_BIT(6)
 
#define ANLPAR_10HD   PHY_BIT(5)
 
#define ANLPAR_100   (ANLPAR_100FD | ANLPAR_100HD)
 
#define ANLPAR_10   (ANLPAR_10FD | ANLPAR_10HD)
 
#define ANER_LPISANABLE   PHY_BIT(0)
 
#define GIGCR_MASTERCFG   PHY_BIT(12)
 
#define GIGCR_MASTEREN   PHY_BIT(11)
 
#define GIGCR_1000FD   PHY_BIT(9)
 
#define GIGCR_1000HD   PHY_BIT(8)
 
#define GIGCR_1000   (GIGCR_1000FD | GIGCR_1000HD)
 
#define GIGSR_MASTERRES   PHY_BIT(14)
 
#define GIGSR_LOCALSTS   PHY_BIT(13)
 
#define GIGSR_LPARSTS   PHY_BIT(12)
 
#define GIGSR_1000FD   PHY_BIT(11)
 
#define GIGSR_1000HD   PHY_BIT(10)
 
#define GIGSR_1000   (GIGSR_1000FD | GIGSR_1000HD)
 
#define MMD_CR_ADDR   (0x0000U)
 
#define MMD_CR_DATA_NOPOSTINC   (0x4000U)
 
#define MMD_CR_DATA_POSTINC_RW   (0x8000U)
 
#define MMD_CR_DATA_POSTINC_W   (0xC000U)
 
#define MMD_CR_DEVADDR   (0x001FU)
 
#define GIGESR_1000FD   PHY_BIT(13)
 
#define GIGESR_1000HD   PHY_BIT(12)
 
#define GIGESR_1000   (GIGESR_1000FD | GIGESR_1000HD)
 

Functions

int32_t GenericPhy_reset (EthPhyDrv_Handle hPhy)
 
int32_t GenericPhy_isResetComplete (EthPhyDrv_Handle hPhy, bool *pCompleted)
 
int32_t GenericPhy_readReg (EthPhyDrv_Handle hPhy, uint32_t reg, uint16_t *pVal)
 
int32_t GenericPhy_writeReg (EthPhyDrv_Handle hPhy, uint32_t reg, uint16_t val)
 
int32_t GenericPhy_readExtReg (EthPhyDrv_Handle hPhy, uint32_t reg, uint16_t *val)
 
int32_t GenericPhy_writeExtReg (EthPhyDrv_Handle hPhy, uint32_t reg, uint16_t val)
 
void GenericPhy_printRegs (EthPhyDrv_Handle hPhy)
 
int32_t GenericPhy_ctrlPowerDown (EthPhyDrv_Handle hPhy, bool enable)
 
int32_t GenericPhy_isPowerDownActive (EthPhyDrv_Handle hPhy, bool *pActive)
 
int32_t GenericPhy_getLocalCaps (EthPhyDrv_Handle hPhy, uint32_t *pCapabilities)
 
int32_t GenericPhy_enableAdvertisement (EthPhyDrv_Handle hPhy, uint32_t capabilities, uint32_t advertisement)
 
int32_t GenericPhy_disableAdvertisement (EthPhyDrv_Handle hPhy, uint32_t capabilities, uint32_t advertisement)
 
int32_t GenericPhy_ctrlAutoNegotiation (EthPhyDrv_Handle hPhy, uint32_t control)
 
int32_t GenericPhy_isLinkPartnerAutoNegotiationAble (EthPhyDrv_Handle hPhy, bool *pAble)
 
int32_t GenericPhy_isAutoNegotiationEnabled (EthPhyDrv_Handle hPhy, bool *pEnabled)
 
int32_t GenericPhy_isAutoNegotiationComplete (EthPhyDrv_Handle hPhy, bool *pCompleted)
 
int32_t GenericPhy_isAutoNegotiationRestartComplete (EthPhyDrv_Handle hPhy, bool *pCompleted)
 
int32_t GenericPhy_isGigabitSupported (EthPhyDrv_Handle hPhy, bool *pSupported)
 
int32_t GenericPhy_setSpeedDuplex (EthPhyDrv_Handle hPhy, uint32_t capabilities, uint32_t settings)
 
int32_t GenericPhy_isLinkUp (EthPhyDrv_Handle hPhy, bool *pLinkUp)
 
int32_t GenericPhy_getId (EthPhyDrv_Handle hPhy, uint32_t *pId)