Data Fields | |
void * | drvHandle |
void * | txChHandle |
void * | rxChHandle |
void * | cqTxEvtHandle |
void * | cqRxEvtHandle |
void * | txHpdMem |
void * | rxHpdMem |
uint32_t | hpdMemSize |
void * | txRingMem |
void * | rxRingMem |
uint32_t | ringMemSize |
uint32_t | ringElemCnt |
uint32_t | isOpen |
void* UART_UdmaChConfig::drvHandle |
UDMA driver handle
void* UART_UdmaChConfig::txChHandle |
UDMA channel tx handle
void* UART_UdmaChConfig::rxChHandle |
UDMA channel rx handle
void* UART_UdmaChConfig::cqTxEvtHandle |
UDMA cq tx event handle
void* UART_UdmaChConfig::cqRxEvtHandle |
UDMA cq rx event handle
void* UART_UdmaChConfig::txHpdMem |
UDMA TX HPD memory pointers
void* UART_UdmaChConfig::rxHpdMem |
UDMA RX HPD memory pointers
uint32_t UART_UdmaChConfig::hpdMemSize |
Size of TR PD memory
void* UART_UdmaChConfig::txRingMem |
UDMA TX Ring memory pointers
void* UART_UdmaChConfig::rxRingMem |
UDMA RX Ring memory pointers
uint32_t UART_UdmaChConfig::ringMemSize |
Size of Ring Memory
uint32_t UART_UdmaChConfig::ringElemCnt |
Ring Element Count
uint32_t UART_UdmaChConfig::isOpen |
Flag to indicate whether the DMA instance is opened already